The CEC1x02 Development Board is an evaluation board that can be used for development, customer evaluation and demos. It is the board that customers can evaluate and program keys used for authentication into the CEC1x02 devices.
One of the key attributes of this board is a Plug in Module (PIM) for the CEC1x02 family. The PIM ships with the CEC1702, a full-featured ARM® Cortex®-M4-based microcontroller with complete hardware cryptography accelerators enabled solutions in a single package. These CEC1702 can be used as a secure boot product for application processors and can also be used as the sole standalone MCU in embedded applications.
The packaged CEC1x02 Development Board includes the base board and a CEC1702PIM. The board contains two headers compatible with MIKROE Click boards™ to allow for flexible design requirements.
• Connector for Plug in Module (PIM) for the CEC1x02 family. The board is supported with CEC1702 32-bit ARM® Cortex®-M4 Controller with Integrated Crypto Accelerators (CEC1702PIM)
• Compact, high-contrast, serial graphic LCD Display Module with backlight
• Serial Quad I/O (SQI) flash
• OTP programmability in CEC1702
• Two expansion headers compatible with MIKROE mikroBUS™ Expansion interface
Qty Part Number Description
1 02-10757 PCB Assy, CEC1x02 Development Board
1 02-10758 PCB Assy, CEC1x02 PIM (Installed on 02-10757)
1 DS50002711 DOC, CEC1x02 Development Board Info Sheet
1 DS30000030 DOC, WARRANTY/REGISTRATION CARD
1 DS30000210 DOC, "IMPORTANT INFORMATION" INSERT
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| AN2402 - AN2402 - PCB Layout Guide for CEC1702 | Application Notes | Link | Download | |
| CEC1702 Silicon Errata and Data Sheet Clarification | Errata | Download | ||
| PCB Layout Guide for CEC1702 | Application Notes | Link | Download | |
| azure-iot-sdk-w-dice-on-cec1702-iot-development-kit | Software Library Web | Link | ||
| azure-iot-sdk-on-cec1x02-dev-board-device | Software Library Web | Link | ||
| cec1702-aws-iot-sdk | Software Library Web | Link | ||
| cec1702-software-development-kit | Software Library Web | Link |
Live Chat