Part Number: ATSTK600-RC89
Routing card for SAM D21 in 32-pin TQFP and QFN socket. Supplements the STK600 Starter Kit. For an overview of card combinations and supported devices see Device Support Table
Routing card PCB assembly
A complete starter kit and development system for the 8-bit and 32-bit AVR® microcontrollers that gives designers a quick start to develop code on the AVR, with advanced features for prototyping and testing new designs. Programs all AVR devices.