We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

MXT573ABC200M000 ±2.5 ppm Stability 200 MHz LVCMOSTCXO Clock Source Evaluation Board for high speed, low noise clock applications.

The High-Frequency Clock Source Evaluation Board is an easy-to-use, high-frequency clock source. It contains a low-noise crystal-oscillator (TCXO, single-ended output). This evaluation board is currently being used as a clock source for Microchip Technology’s High-Speed ADC Evaluation Boards for the MCP37XXX family devices. This evaluation board can be used for RF and other mixed signal applications as well, where a low noise clock is needed.

• MXT573ABC200M000 200MHz LVCMOS Clock Source
• MCP1727 3.3V LDO Regulator with shutdown capability, allowing a supply input range of 3.8V to 5V
• Single-ended clock output via male SMA connector

1x High-Frequency Clock Source PCB (ADM00791)
2x 4.5” 2.54mm pitch Female-Female Jumper Wires

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
High-Frequency Clock Source Evaluation Board User's Guide User Guide Download
MX57 200MHz LVCMOS Clock Source Eval Bd (ADM00791) BOM Board Design Files Download
MX57 200MHz LVCMOS Clock Source Eval Bd (ADM00791) Schematic Board Design Files Download
High Frequency Clock Source PCB (ADM00724) Gerbers Board Design Files Download

Live Chat

Need Help?

Privacy Policy