Microchip Technology Inc
Menu

Microcontrollers Technology

eXtreme Low Power with XLP Technology

  • Sleep currents down to 20 nA; Real-Time Clock down to 400 nA extends operation in outage conditions
  • Wake-up sources including Real-Time Clock (RTC), Timer (WDT), Brown-out Reset (BOR), Interrupts, Reset, or Power-on Reset (POR)
  • Active Mode currents down to 50 uA/MHz

Integrated Real-Time-Clock and Calendar (RTCC)

  • Full calendar and time with Leap Year adjustment
  • Built-in RTCCAL register for Watch Crystal calibration
  • Temperature compensation available with measurement from Charge Time Measurement Unit (CTMU) and external

LCD Integration

  • Up to 480 Segments
  • Display in Sleep Mode
  • Integrated Charge
  • Pump available for contrast control

Industry Leading Performance

  • High performance 8, 16, and 32-bit processors
  • Up to 1.65 DMIPS/MHz with the 32-bit PIC32
  • Up to 80 MHz and 512KB of Flash
Tabs / Utility Metering Solutions
Products
Documentation
Software
Reference Designs

Utility Metering

Title Part Number Devices Supported
MCP6L02 & PIC18F65J90 1-Phase Energy Meter ARD00370 MCP6L02, MCP1754S, MCP1703, MCP2200, 24FC256, PIC18F65J90
MCP3911 & PIC18F85K90 1-Phase Energy Meter ARD00385 MCP3911, MCP1703, MCP2200, MCP6001, PIC18F85K90
MCP39F521 Power Meter ADM00686 MCP39F521, MCP1754S, MCP2221, MCP9700
MCP39F511 Power Meter ADM00667 MCP39F511, MCP2221, MCP6021, MCP9700
MCP39F11N Power Meter ADM00706 MCP39F511N, MCP1754S, MCP2221
MCP39F501 Power Meter ARD00455 MCP39F501, MCP1754S, MCP2200, MCP9700
MCP3905A Energy Meter MCP3905RD-PM1 MCP3905A, MCP3906A

Metering Video Channel