We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Overview

The BM-70-PICtail/PICtail Plus Board is designed to emulate the function of Microchip's BM70 BLE module.  It also enables the customer to evaluate and demonstrate the capabilities of the BM70 BLE module.   The board includes an integrated configuration and programming interface for plug-and-play capability.  It also provides an integrated test environment for all functions supported in the BM70 BLE module.  The development kit includes the BM70BLES1FC2 module and the BM70BLES1FC2 carrier board.

  • Bluetooth® 5.0 Compliant BM70 module with on-board antenna and 2dBm output power
  • Develop immediately using the USB interface and Microchip’s Windows-based Configuration Tool
  • PICtail interface for connection to Microchip’s most popular Microcontroller development platforms, such as Explorer16
  • USB indication, module status and User configurable LEDs
  • Coin cell Battery, USB or PICtail power options
  • Access to all BM70 Module pins
     
  • BM70 PICtail/PICtail Plus Board

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
BM70 EVB User's Guide User Guide Download
BM7x Configuration Library for PIC MCUs Software Libraries and Firmware Download
IS187x_BM7x Software Software Libraries and Firmware Download
IS187x_BM7x Software Documentation Software Libraries and Firmware Download
Application Note Application Notes Link Download

Live Chat

Need Help?

Privacy Policy