We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

ASA Motion Link (ASA-ML) Products

ASA-ML Solutions for Automotive ADAS Applications


The VS700 family of ASA Motion Link (ASA-ML)-compliant devices delivers high-speed and high-reliability performance for a wide range of automotive Advanced Driver-Assistance Systems (ADAS) applications. The VS700 family includes single-port, dual-port and quad-port devices that are compliant with the ASA 2.1 standard. The serializer devices can be used in camera and sensor applications, and the deserializer devices are used in zonal aggregation, Electronic Control Unit (ECU) and High-Performance Computing (HPC) platforms.

Product Highlights


Standards Compliant

Standards Compliant

  • Support for latest ASA-ML standard
  • Multi-vendor interoperability
Scalability, Flexibility and Robustness

Scalability, Flexibility and Robustness

  • NRZ/PAM2 for line rates of up to 8 Gbps for highest noise immunity
  • Line rates up to 16 Gbps with PAM4
  • Zonal aggregation/data forwarding
  • Coax cable lengths up to 15m, STP cable lengths up to 10m
  • Compatible with Power over Coax (PoC)
Security

Security

  • Standards-based link-layer security (ASAsec)
  • Authentication and encryption support
  • No computational burden on the ADAS processor
  • No reliance on proprietary image sensor security
Low Power and Optimized

Low Power and Optimized

  • Low power consumption based on Time Division Duplex (TDD) scheme
  • Optimized BOM with PoC filtering and EEPROM-less design
  • Low-cost automotive-qualified package and small footprint
  • Enables Low-cost Automatic Optical Inspection (AOI) manufacturing process

Applications


Demo and Evaluation Boards


ASA Motion Link

Leverage our VS700 Serializer and Hub/Deserializer evaluation kits to evaluate how our ASA-ML solutions can meet the needs of your ADAS application. Contact your local Microchip sales office for more information.

Live Chat

Need Help?

Privacy Policy