Change Product Group

64Mb Products

Loading..
Product Buy Status Documents 5K Pricing Voltage Density Bus Modes Max. Clock Freq. Temp. Range Packages
SST26VF064B In Production $1.95 2.3 - 3.6 64 Mbit SPI,SDI,SQI 104 MHz See Data Sheet for Specific Temperature Range 8/SOIJ
8/TDFN
8/TDFN-S
16/SOIC 300mil
24/TBGA
SST26VF064BA In Production $2.05 2.7 - 3.6 64 Mbit SPI,SDI,SQI 104 MHz -40°C to +85°C 8/SOIJ
8/TDFN-S
16/SOIC 300mil
SST26WF064C In Production $2.18 1.65 - 1.95 64 Mbit SPI,SDI,SQI 104 MHz -40°C to +85°C 8/SOIJ
8/TDFN-S
24/TBGA
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Voltage
Density
Bus Modes
Max. Clock Freq.
Temp. Range
Packages