Change Product Group

32Mb Products

Loading..
Product Buy Status Documents 5K Pricing Voltage Density Bus Modes Max. Clock Freq. Temp. Range Packages
SST26VF032 Mature Product
Consider: SST26VF032B
Call for pricing 2.7 - 3.6 32 Mbit SPI,SQI 80 MHz -40°C to +85°C 8/SOIJ
SST26VF032B In Production $1.24 2.3 - 3.6 32 Mbit SPI,SDI,SQI 104 MHz See Data Sheet for Specific Temperature Range 8/SOIJ
8/TDFN-S
24/TBGA
SST26VF032BA In Production $1.30 2.7 - 3.6 32 Mbit SPI,SDI,SQI 104 MHz -40°C to +85°C 8/SOIJ
8/TDFN-S
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Voltage
Density
Bus Modes
Max. Clock Freq.
Temp. Range
Packages