Change Product Group

New/Popular SAM 4S 32-bit MCU Products

Loading..
Product Buy Status Documents Volume Pricing CPU Architecture MHz Flash (KB) RAM (KB) DRAM Memory Interface Data EEPROM (bytes) Auxiliary Flash (KB) SD/eMMC Temperature Range Operation Voltage Range Integrated HW Graphics Controller DMA Channel # of A/D Ch. Max A/D Resolution (bits) Number of DACs USB Number of USB Modules Comparators Timers Capture/Compare/PWM Peripherals Motor Control PWM Channels UART/SPI/I2C Number of Op Amps CODEC Interface (I2S,AC97) Peripheral Pin Select (PPS) Crossbar Vbat for battery backup Low Power EMI SQI Quadrature Encoder Interface (QEI) Crypto Engine CTMU # of CAN Modules Type of CAN module Ethernet Pin count Packages
ATSAM4S2A In Production $2.15 Cortex-M4 32 120 128 64 No 0 1 0 -40 to 85 1.62V - 3.6V No 22 8 12 1 None 1 1 6 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
6 -Input Capture
0 3 -UART
2 -SPI
2 -I2C
0 No Yes No No No No 1 No No 0 None None 48 48/LQFP
48/VQFN
ATSAM4S2B In Production $2.24 Cortex-M4 32 120 128 64 No 0 1 1 -40 to 85 1.62V - 3.6V No 22 10 12 1 None 1 1 6 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
6 -Input Capture
0 4 -UART
3 -SPI
2 -I2C
0 No Yes No No No No 1 No No 0 None None 64 64/LQFP
64/VQFN
64/WLCSP
ATSAM4S2C In Production $2.34 Cortex-M4 32 120 128 64 No 0 1 1 -40 to 85 1.62V - 3.6V No 22 15 12 1 None 1 1 6 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
6 -Input Capture
0 4 -UART
3 -SPI
2 -I2C
0 No Yes No No No No 1 No No 0 None None 100 100/LQFP
100/VFBGA
ATSAM4S4A In Production $2.54 Cortex-M4 32 120 256 64 No 0 1 0 -40 to 85 1.62V - 3.6V No 22 8 12 1 None 1 1 6 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
6 -Input Capture
0 3 -UART
2 -SPI
2 -I2C
0 No Yes No No No No 1 No No 0 None None 48 48/LQFP
48/VQFN
ATSAM4S4B In Production $2.70 Cortex-M4 32 120 256 64 No 0 1 1 -40 to 85 1.62V - 3.6V No 22 10 12 1 None 1 1 6 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
6 -Input Capture
0 4 -UART
3 -SPI
2 -I2C
0 No Yes No No No No 1 No No 0 None None 64 64/LQFP
64/VQFN
64/WLCSP
ATSAM4S4C In Production $2.86 Cortex-M4 32 120 256 64 No 0 1 1 -40 to 85 1.62V - 3.6V No 22 15 12 1 None 1 1 6 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
6 -Input Capture
0 4 -UART
3 -SPI
2 -I2C
0 No Yes No No No No 1 No No 0 None None 100 100/LQFP
100/TFBGA
ATSAM4S16B In Production $3.82 Cortex-M4 32 120 1024 128 No 0 1 1 -40 to 85 1.62V - 3.6V No 22 10 12 1 None 1 1 6 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
6 -Input Capture
0 4 -UART
3 -SPI
2 -I2C
0 No Yes No No No No 1 No No 0 None None 64 64/LQFP
64/VQFN
64/WLCSP
ATSAM4S16C In Production $4.07 Cortex-M4 32 120 1024 128 No 0 1 1 -40 to 85 1.62V - 3.6V No 22 15 12 1 None 1 1 6 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
12 -Input Capture
0 4 -UART
3 -SPI
2 -I2C
0 No Yes No No No No 2 No No 0 None None 100 100/LQFP
100/TFBGA
100/VFBGA
ATSAM4S8B In Production $3.02 Cortex-M4 32 120 512 128 No 0 1 1 -40 to 85 1.62V - 3.6V No 22 10 12 1 None 1 1 6 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
6 -Input Capture
0 4 -UART
3 -SPI
2 -I2C
0 No Yes No No No No 1 No No 0 None None 64 64/LQFP
64/VQFN
64/WLCSP
ATSAM4S8C In Production $3.38 Cortex-M4 32 120 512 128 No 0 1 1 -40 to 85 1.62V - 3.6V No 22 15 12 1 None 1 1 6 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
12 -Input Capture
0 4 -UART
3 -SPI
2 -I2C
0 No Yes No No No No 2 No No 0 None None 100 100/LQFP
100/TFBGA
100/VFBGA
ATSAM4SA16B In Production $4.29 Cortex-M4 32 120 1024 160 No 0 1 1 -40 to 85 1.62V - 3.6V No 22 10 12 1 None 1 1 6 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
6 -Input Capture
0 4 -UART
3 -SPI
2 -I2C
0 No Yes No No No No 1 No No 0 None None 64 64/LQFP
64/VQFN
ATSAM4SA16C In Production $4.58 Cortex-M4 32 120 1024 160 No 0 1 1 -40 to 85 1.62V - 3.6V No 22 15 12 1 None 1 1 6 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
12 -Input Capture
0 4 -UART
3 -SPI
2 -I2C
0 No Yes No No No No 2 No No 0 None None 100 100/LQFP
100/TFBGA
100/VFBGA
ATSAM4SD16B In Production $4.48 Cortex-M4 32 120 1024 160 No 0 1 1 -40 to 85 1.62V - 3.6V No 22 10 12 1 None 1 1 6 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
6 -Input Capture
0 4 -UART
3 -SPI
2 -I2C
0 No Yes No No No No 1 No No 0 None None 64 64/LQFP
64/VQFN
ATSAM4SD16C In Production $4.68 Cortex-M4 32 120 1024 160 No 0 1 1 -40 to 85 1.62V - 3.6V No 22 15 12 1 None 1 1 6 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
12 -Input Capture
0 4 -UART
3 -SPI
2 -I2C
0 No Yes No No No No 2 No No 0 None None 100 100/LQFP
100/TFBGA
100/VFBGA
ATSAM4SD32B In Production $5.89 Cortex-M4 32 120 2048 160 No 0 1 1 -40 to 85 1.62V - 3.6V No 22 10 12 1 None 1 1 6 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
6 -Input Capture
0 4 -UART
3 -SPI
2 -I2C
0 No Yes No No No No 1 No No 0 None None 64 64/LQFP
64/VQFN
ATSAM4SD32C In Production $6.27 Cortex-M4 32 120 2048 160 No 0 1 1 -40 to 85 1.62V - 3.6V No 22 15 12 1 None 1 1 6 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
12 -Input Capture
0 4 -UART
3 -SPI
2 -I2C
0 No Yes No No No No 2 No No 0 None None 100 100/LQFP
100/TFBGA
100/VFBGA
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns