Change Product Group

New/Popular SAM 4N 32-bit MCU Products

Loading..
Product Buy Status Documents Volume Pricing CPU Architecture MHz Flash (KB) RAM (KB) DRAM Memory Interface Data EEPROM (bytes) Auxiliary Flash (KB) SD/eMMC Temperature Range Operation Voltage Range Integrated HW Graphics Controller DMA Channel # of A/D Ch. Max A/D Resolution (bits) Number of DACs USB Number of USB Modules Comparators Timers Capture/Compare/PWM Peripherals Motor Control PWM Channels UART/SPI/I2C Number of Op Amps CODEC Interface (I2S,AC97) Peripheral Pin Select (PPS) Crossbar Vbat for battery backup Low Power EMI SQI Quadrature Encoder Interface (QEI) Crypto Engine CTMU # of CAN Modules Type of CAN module Ethernet Pin count Packages
ATSAM4N8A In Production $2.51 Cortex-M4 32 100 512 64 No 0 0 0 -40 to 85 1.62V - 3.6V No 23 8 10 1 None 0 0 6 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
6 -Input Capture
0 5 -UART
2 -SPI
3 -I2C
0 No Yes No No No No 0 No No 0 None None 48 48/LQFP
48/VQFN
ATSAM4N8B In Production $2.64 Cortex-M4 32 100 512 64 No 0 0 0 -40 to 85 1.62V - 3.6V No 23 10 10 1 None 0 0 6 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
6 -Input Capture
0 6 -UART
3 -SPI
3 -I2C
0 No Yes No No No No 1 No No 0 None None 64 64/LQFP
64/VQFN
ATSAM4N8C In Production $2.80 Cortex-M4 32 100 512 64 No 0 0 0 -40 to 85 1.62V - 3.6V No 23 16 10 1 None 0 0 6 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
12 -Input Capture
0 7 -UART
4 -SPI
3 -I2C
0 No Yes No No No No 2 No No 0 None None 100 100/LQFP
100/TFBGA
100/VFBGA
ATSAM4N16B In Production $3.21 Cortex-M4 32 100 1024 80 No 0 0 0 -40 to 85 1.62V - 3.6V No 23 10 10 1 None 0 0 6 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
6 -Input Capture
0 6 -UART
3 -SPI
3 -I2C
0 No Yes No No No No 1 No No 0 None None 64 64/LQFP
64/VQFN
ATSAM4N16C In Production $3.42 Cortex-M4 32 100 1024 80 No 0 0 0 -40 to 85 1.62V - 3.6V No 23 16 10 1 None 0 0 6 x 16-bit
0 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
12 -Input Capture
0 7 -UART
4 -SPI
3 -I2C
0 No Yes No No No No 2 No No 0 None None 100 100/LQFP
100/TFBGA
100/VFBGA
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns