Change Product Group

New/Popular SAM 4E 32-bit MCU Products

Loading..
Product Buy Status Documents Volume Pricing CPU Architecture MHz Flash (KB) RAM (KB) DRAM Memory Interface Data EEPROM (bytes) Auxiliary Flash (KB) SD/eMMC Temperature Range Operation Voltage Range Integrated HW Graphics Controller DMA Channel # of A/D Ch. Max A/D Resolution (bits) Number of DACs USB Number of USB Modules Comparators Timers Capture/Compare/PWM Peripherals Motor Control PWM Channels UART/SPI/I2C Number of Op Amps CODEC Interface (I2S,AC97) Peripheral Pin Select (PPS) Crossbar Vbat for battery backup Low Power EMI SQI Quadrature Encoder Interface (QEI) Crypto Engine CTMU # of CAN Modules Type of CAN module Ethernet Pin count Packages
ATSAM4E16C In Production $5.20 Cortex-M4 32 120 1024 128 No 0 1 1 -40 to 85 1.62V - 3.6V No 30 10 16 1 None 1 1 0 x 16-bit
9 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
6 -Input Capture
0 4 -UART
3 -SPI
2 -I2C
0 No Yes No No No No 1 Yes No 1 None Ethernet AVB 100 100/LQFP
100/TFBGA
ATSAM4E16E In Production $6.29 Cortex-M4 32 120 1024 128 No 0 1 1 -40 to 85 1.62V - 3.6V No 33 24 16 1 None 1 1 0 x 16-bit
9 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
18 -Input Capture
0 4 -UART
3 -SPI
2 -I2C
0 No Yes No No No No 2 Yes No 2 None Ethernet AVB 144 144/LFBGA
144/LQFP
ATSAM4E8C In Production $4.41 Cortex-M4 32 120 512 128 No 0 1 1 -40 to 85 1.62V - 3.6V No 30 10 16 1 None 1 1 0 x 16-bit
9 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
6 -Input Capture
0 4 -UART
3 -SPI
2 -I2C
0 No Yes No No No No 1 Yes No 1 None Ethernet AVB 100 100/LQFP
100/TFBGA
ATSAM4E8E In Production $5.34 Cortex-M4 32 120 512 128 No 0 1 1 -40 to 85 1.62V - 3.6V No 33 24 16 1 None 1 1 0 x 16-bit
9 x 32-bit
0 -Std. PWM
0-bit PWM resolutions
18 -Input Capture
0 4 -UART
3 -SPI
2 -I2C
0 No Yes No No No No 2 Yes No 2 None Ethernet AVB 144 144/LFBGA
144/LQFP
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns