New/Popular SAM V 32-bit MCU
Products

Loading..
| Product |
Buy |
Status |
Documents |
Volume Pricing |
CPU |
Architecture |
MHz |
Flash (KB) |
RAM (KB) |
DRAM Memory Interface |
Data EEPROM (bytes) |
Auxiliary Flash (KB) |
SD/eMMC |
Temperature Range |
Operation Voltage Range |
Integrated HW Graphics Controller |
DMA Channel |
# of A/D Ch. |
Max A/D Resolution (bits) |
Number of DACs |
USB |
Number of USB Modules |
Comparators |
Timers |
Capture/Compare/PWM Peripherals |
Motor Control PWM Channels |
UART/SPI/I2C |
Number of Op Amps |
CODEC Interface (I2S,AC97) |
Peripheral Pin Select (PPS) Crossbar |
Vbat for battery backup |
Low Power |
EMI |
SQI |
Quadrature Encoder Interface (QEI) |
Crypto Engine |
CTMU |
# of CAN Modules |
Type of CAN module |
Ethernet |
Pin count |
Packages |
| ATSAMV70J19 |
|
In Production |
 |
Call for pricing |
Cortex-M7 |
32 |
300 |
512 |
256 |
No |
0 |
1 |
0 |
-40 to 105 |
1.62V - 3.6V |
No |
24 |
5 |
12 |
1 |
Host, Device |
1 |
1 |
12 x 16-bit 0 x 32-bit |
0 -Std. PWM 0-bit PWM resolutions 2 -Input Capture
|
0 |
5 -UART 1 -SPI 2 -I2C
|
0 |
No |
Yes |
No |
No |
No |
|
1 |
Yes |
No |
1 |
CAN-FD |
None |
64 |
Please call for package information |
| ATSAMV70N19 |
|
In Production |
 |
Call for pricing |
Cortex-M7 |
32 |
300 |
512 |
256 |
No |
0 |
1 |
1 |
-40 to 105 |
1.62V - 3.6V |
No |
24 |
10 |
12 |
1 |
Host, Device |
1 |
1 |
12 x 16-bit 0 x 32-bit |
0 -Std. PWM 0-bit PWM resolutions 6 -Input Capture
|
0 |
8 -UART 4 -SPI 3 -I2C
|
0 |
No |
Yes |
No |
No |
No |
|
1 |
Yes |
No |
2 |
CAN-FD |
None |
100 |
Please call for package information |
| ATSAMV70Q19 |
|
In Production |
 |
Call for pricing |
Cortex-M7 |
32 |
300 |
512 |
256 |
sdram |
0 |
1 |
1 |
-40 to 105 |
1.62V - 3.6V |
No |
24 |
24 |
12 |
1 |
Host, Device |
1 |
1 |
12 x 16-bit 0 x 32-bit |
0 -Std. PWM 0-bit PWM resolutions 24 -Input Capture
|
0 |
8 -UART 5 -SPI 3 -I2C
|
0 |
No |
Yes |
No |
No |
Yes |
|
4 |
Yes |
No |
2 |
CAN-FD |
None |
144 |
144/LQFP |
| ATSAMV71J19 |
|
In Production |
 |
Call for pricing |
Cortex-M7 |
32 |
300 |
512 |
256 |
No |
0 |
1 |
0 |
-40 to 105 |
1.62V - 3.6V |
No |
24 |
5 |
12 |
1 |
Host, Device |
1 |
1 |
12 x 16-bit 0 x 32-bit |
0 -Std. PWM 0-bit PWM resolutions 2 -Input Capture
|
0 |
5 -UART 1 -SPI 2 -I2C
|
0 |
No |
Yes |
No |
No |
No |
|
1 |
Yes |
No |
1 |
CAN-FD |
Ethernet AVB |
64 |
Please call for package information |
| ATSAMV71N19 |
|
In Production |
 |
Call for pricing |
Cortex-M7 |
32 |
300 |
512 |
256 |
No |
0 |
1 |
1 |
-40 to 105 |
1.62V - 3.6V |
No |
24 |
10 |
12 |
1 |
Host, Device |
1 |
1 |
12 x 16-bit 0 x 32-bit |
0 -Std. PWM 0-bit PWM resolutions 6 -Input Capture
|
0 |
8 -UART 4 -SPI 3 -I2C
|
0 |
No |
Yes |
No |
No |
No |
|
1 |
Yes |
No |
2 |
CAN-FD |
Ethernet AVB |
100 |
Please call for package information |
| ATSAMV71Q19 |
|
In Production |
 |
Call for pricing |
Cortex-M7 |
32 |
300 |
512 |
256 |
sdram |
0 |
1 |
1 |
-40 to 105 |
1.62V - 3.6V |
No |
24 |
24 |
12 |
1 |
Host, Device |
1 |
1 |
12 x 16-bit 0 x 32-bit |
0 -Std. PWM 0-bit PWM resolutions 24 -Input Capture
|
0 |
8 -UART 5 -SPI 3 -I2C
|
0 |
No |
Yes |
No |
No |
Yes |
|
4 |
Yes |
No |
2 |
CAN-FD |
Ethernet AVB |
144 |
144/LQFP |
| ATSAMV70J20 |
|
In Production |
 |
Call for pricing |
Cortex-M7 |
32 |
300 |
1024 |
384 |
No |
0 |
1 |
0 |
-40 to 105 |
1.62V - 3.6V |
No |
24 |
5 |
12 |
1 |
Host, Device |
1 |
1 |
12 x 16-bit 0 x 32-bit |
0 -Std. PWM 0-bit PWM resolutions 2 -Input Capture
|
0 |
5 -UART 1 -SPI 2 -I2C
|
0 |
No |
Yes |
No |
No |
No |
|
1 |
Yes |
No |
1 |
CAN-FD |
None |
64 |
Please call for package information |
| ATSAMV70N20 |
|
In Production |
 |
Call for pricing |
Cortex-M7 |
32 |
300 |
1024 |
384 |
No |
0 |
1 |
1 |
-40 to 105 |
1.62V - 3.6V |
No |
24 |
10 |
12 |
1 |
Host, Device |
1 |
1 |
12 x 16-bit 0 x 32-bit |
0 -Std. PWM 0-bit PWM resolutions 6 -Input Capture
|
0 |
8 -UART 4 -SPI 3 -I2C
|
0 |
No |
Yes |
No |
No |
No |
|
1 |
Yes |
No |
2 |
CAN-FD |
None |
100 |
Please call for package information |
| ATSAMV70Q20 |
|
In Production |
 |
Call for pricing |
Cortex-M7 |
32 |
300 |
1024 |
384 |
sdram |
0 |
1 |
1 |
-40 to 105 |
1.62V - 3.6V |
No |
24 |
24 |
12 |
1 |
Host, Device |
1 |
1 |
12 x 16-bit 0 x 32-bit |
0 -Std. PWM 0-bit PWM resolutions 24 -Input Capture
|
0 |
8 -UART 5 -SPI 3 -I2C
|
0 |
No |
Yes |
No |
No |
Yes |
|
4 |
Yes |
No |
2 |
CAN-FD |
None |
144 |
144/LQFP |
| ATSAMV71J20 |
|
In Production |
 |
Call for pricing |
Cortex-M7 |
32 |
300 |
1024 |
384 |
No |
0 |
1 |
0 |
-40 to 105 |
1.62V - 3.6V |
No |
24 |
5 |
12 |
1 |
Host, Device |
1 |
1 |
12 x 16-bit 0 x 32-bit |
0 -Std. PWM 0-bit PWM resolutions 2 -Input Capture
|
0 |
5 -UART 1 -SPI 2 -I2C
|
0 |
No |
Yes |
No |
No |
No |
|
1 |
Yes |
No |
1 |
CAN-FD |
Ethernet AVB |
64 |
Please call for package information |
| ATSAMV71J21 |
|
In Production |
 |
Call for pricing |
Cortex-M7 |
32 |
300 |
2048 |
384 |
No |
0 |
1 |
0 |
-40 to 105 |
1.62V - 3.6V |
No |
24 |
5 |
12 |
1 |
Host, Device |
1 |
1 |
12 x 16-bit 0 x 32-bit |
0 -Std. PWM 0-bit PWM resolutions 2 -Input Capture
|
0 |
5 -UART 1 -SPI 2 -I2C
|
0 |
No |
Yes |
No |
No |
No |
|
1 |
Yes |
No |
1 |
CAN-FD |
Ethernet AVB |
64 |
Please call for package information |
| ATSAMV71N20 |
|
In Production |
 |
Call for pricing |
Cortex-M7 |
32 |
300 |
1024 |
384 |
No |
0 |
1 |
1 |
-40 to 105 |
1.62V - 3.6V |
No |
24 |
10 |
12 |
1 |
Host, Device |
1 |
1 |
12 x 16-bit 0 x 32-bit |
0 -Std. PWM 0-bit PWM resolutions 6 -Input Capture
|
0 |
8 -UART 4 -SPI 3 -I2C
|
0 |
No |
Yes |
No |
No |
No |
|
1 |
Yes |
No |
2 |
CAN-FD |
Ethernet AVB |
100 |
Please call for package information |
| ATSAMV71N21 |
|
In Production |
 |
Call for pricing |
Cortex-M7 |
32 |
300 |
2048 |
384 |
No |
0 |
1 |
1 |
-40 to 105 |
1.62V - 3.6V |
No |
24 |
10 |
12 |
1 |
Host, Device |
1 |
1 |
12 x 16-bit 0 x 32-bit |
0 -Std. PWM 0-bit PWM resolutions 6 -Input Capture
|
0 |
8 -UART 4 -SPI 3 -I2C
|
0 |
No |
Yes |
No |
No |
No |
|
1 |
Yes |
No |
2 |
CAN-FD |
Ethernet AVB |
100 |
Please call for package information |
| ATSAMV71Q20 |
|
In Production |
 |
Call for pricing |
Cortex-M7 |
32 |
300 |
1024 |
384 |
sdram |
0 |
1 |
1 |
-40 to 105 |
1.62V - 3.6V |
No |
24 |
24 |
12 |
1 |
Host, Device |
1 |
1 |
12 x 16-bit 0 x 32-bit |
0 -Std. PWM 0-bit PWM resolutions 24 -Input Capture
|
0 |
8 -UART 5 -SPI 3 -I2C
|
0 |
No |
Yes |
No |
No |
Yes |
|
4 |
Yes |
No |
2 |
CAN-FD |
Ethernet AVB |
144 |
144/LQFP |
| ATSAMV71Q21 |
|
In Production |
 |
Call for pricing |
Cortex-M7 |
32 |
300 |
2048 |
384 |
sdram |
0 |
1 |
0 |
-40 to 105 |
1.62V - 3.6V |
No |
24 |
24 |
12 |
1 |
Host, Device |
1 |
1 |
12 x 16-bit 0 x 32-bit |
0 -Std. PWM 0-bit PWM resolutions 24 -Input Capture
|
0 |
8 -UART 5 -SPI 3 -I2C
|
0 |
No |
Yes |
No |
No |
Yes |
|
4 |
Yes |
No |
2 |
CAN-FD |
Ethernet AVB |
144 |
Please call for package information |
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.
Show/Hide Columns