Change Product Group

USB to Ethernet Products

Loading..
Product Buy Status Documents 5K Pricing Automotive Grade Ethernet Bandwidth MAC PHY TX/RX RAM Buffer(Bytes) Interrupt Pin LEDs Op. Voltage (V) # Downstream Ethernet/USB Ports Interface I/O Pins Wake-on-LAN EEE Temp Range Min.(° C) Temp Range Max.(° C) Packages
LAN7500 In Production $3.80 No 10/100/1000Mbps Yes Yes No 5 3.3 Ethernet x1 USB2.0 0 Yes No -40 85 56/VQFN
LAN7800 In Production
Consider: LAN7850, LAN7801
$4.32 No 10/100/1000Mbps Yes Yes No 4 3.3 Ethernet x1 USB 3.1 Gen 1 Yes -40 85 48/VQFN
LAN7801 In Production $3.95 No 10/100/1000Mbps Yes No No 4 3.3 RGMII x1 USB 3.1 Gen 1 Yes -40 105 64/VQFN
LAN7850 In Production $3.83 No 10/100/1000Mbps Yes Yes No 4 3.3 Ethernet x1 USB 2.0 or HSIC Yes -40 85 56/VQFN
LAN89530 In Production
Consider: LAN89730
$5.87 Yes 10/100Mbps Yes Yes Yes 3 3.3 Ethernet x1 USB 2.0 0 No No -40 85 56/VQFN
LAN89730 In Production
Consider: LAN89530
$5.87 No 10Base-T/ 100Base-TX Yes Yes Yes 3 3.3 Ethernet x1 USB2.0 (HSIC), MII 0 No No -40 85 56/VQFN
LAN9500 Mature Product
Consider: LAN9500A
Call for pricing No 10/100Mbps Yes Yes No 3 3.3 Ethernet x1 USB2.0 0 Yes No -40 85 56/VQFN
LAN9500A In Production
Consider: LAN7850, LAN7800
$2.55 No 10/100Mbps Yes Yes No 3 3.3 Ethernet x1 USB2.0 0 Yes No -40 85 56/VQFN
LAN9512 In Production
Consider: LAN9513, LAN9514
$3.42 No 10/100Mbps Yes Yes No 3 3.3 Ethernet x1, USB2.0 x2 USB2.0 0 Yes No -40 85 64/QFN
LAN9513 In Production
Consider: LAN9514
$3.69 No 10/100Mbps Yes Yes No 3 3.3 Ethernet x1, USB2.0 x3 USB2.0 0 Yes No -40 85 64/QFN
LAN9514 In Production $4.01 No 10/100Mbps Yes Yes No 3 3.3 Ethernet x1, USB2.0 x4 USB2.0 0 Yes No -40 85 64/QFN
LAN9730 In Production
Consider: LAN7850
$2.98 No 10/100Mbps Yes Yes Yes 3 3.3 Ethernet x1 USB2.0 (HSIC), MII 0 No No -40 85 56/VQFN
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns

Product
Buy
Status
Documents
5K Pricing
Automotive Grade
Ethernet Bandwidth
MAC
PHY
TX/RX RAM Buffer(Bytes)
Interrupt Pin
LEDs
Op. Voltage (V)
# Downstream Ethernet/USB Ports
Interface
I/O Pins
Wake-on-LAN
EEE
Temp Range Min.(° C)
Temp Range Max.(° C)
Packages