Change Product Group

New/Popular PIC10 MCU Products

Loading..
Switch Views: 
Product Buy Status Documents 5K Pricing CPU Architecture Program Memory Size (Kbytes) RAM (bytes) EEPROM / HEF Pin count Max. CPU Speed MHz Peripheral Pin Select (PPS) Internal Oscillator # of Comparators Operational Amplifier Total # of A/D channels Max A/D Resolution (bits) ADCC with Computation Number of D/A Converters Max D/A Resolution (bits) Internal Voltage Reference (Bandgap) Zero Cross detect Slope Compensation / Programmable Ramp Generator Data Signal Modulator (DSM) Max 8 Bit Digital Timers Max 16 Bit Digital Timers Signal Measurement Timer Hardware Limit Timer Max # PWM outputs (including complementary outputs) Max PWM Resolution (bits) Angular Timer Math Accelerator UART SPI™ I2C Number of USB Modules Windowed Watchdog Timer (WWDT) CRC/Scan Configurable Logic Cell Modules (CLC) Complementary Waveform Generator (CWG) / Complementary Output Generator (COG) Numerically Controlled Oscillator (NCO) Programmable switched mode controller Cap. Touch Channels Segment LCD Temp. Range Min. Temp. Range Max. Operation Voltage Min.(V) Operation Voltage Max.(V) High Voltage Capable
PIC10F200 In Production $0.31 8-bit PIC MCU 8 0.375 16 0 6 4 No 4 MHz 0 0 0 0 No 0 0 No No 0 0 1 0 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 0 0 -40 125 2 5.5 No
PIC10F202 In Production $0.34 8-bit PIC MCU 8 0.75 24 0 6 4 No 4 MHz 0 0 0 0 No 0 0 No No 0 0 1 0 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 0 0 -40 125 2 5.5 No
PIC10F204 In Production $0.34 8-bit PIC MCU 8 0.375 16 0 6 4 No 4 MHz 1 0 0 0 No 0 0 Yes No 0 0 1 0 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 0 0 -40 125 2 5.5 No
PIC10F206 In Production $0.35 8-bit PIC MCU 8 0.75 24 0 6 4 No 4 MHz 1 0 0 0 No 0 0 Yes No 0 0 1 0 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 1 0 -40 125 2 5.5 No
PIC10F220 In Production $0.34 8-bit PIC MCU 8 0.375 16 0 6 8 No 4 MHz, 8 MHz 0 0 2 8 No 0 0 Yes No 0 0 1 0 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 2 0 -40 125 2 5.5 No
PIC10F222 In Production $0.36 8-bit PIC MCU 8 0.75 23 0 6 8 No 4 MHz, 8 MHz 0 0 2 8 No 0 0 Yes No 0 0 1 0 0 0 0 0 No No 0 0 0 0 No No 0 0 0 0 2 0 -40 125 2 5.5 No
PIC10F320 In Production $0.36 8-bit PIC MCU 8 0.448 64 0 / HEF 6 16 No 16 MHz, 32 kHz 0 0 3 8 No 0 0 Yes No 0 0 2 0 0 0 4 10 No No 0 0 0 0 No No 1 1 0 3 0 -40 125 1.8 5.5 No
PIC10F322 In Production $0.39 8-bit PIC MCU 8 0.896 64 0 / HEF 6 16 No 16 MHz, 32 kHz 0 0 3 8 No 0 0 Yes No 0 0 2 0 0 0 4 10 No No 0 0 0 0 No No 1 1 0 3 0 -40 125 1.8 5.5 No
5K pricing is for budgetary use only, shown in United States dollars. The prices are representative and do not reflect final pricing. Contact your local Microchip sales representative or distributor for volume and / or discount pricing.

Show/Hide Columns