We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM163022-1

PICDEM 2 PLUS

User Guide: Download User Guides

Overview

The PICDEM 2 Plus board demonstrates the capabilities of Microchip’s 8-bit microcontrollers, specifically, 18-, 28- and 40-pin PIC16FXXX, PIC16F1XXX, and PIC18 devices.

It can be used as a standalone demonstration board with a programmed part. Alternatively, it can be used with an in-circuit emulator (for example, MPLAB® Real ICETM) or with an in-circuit programmer/debugger (such as MPLAB® ICD 3 or PICkitTM 3). Microchip offers a bundle of the PICDEM 2 PLUS and the MPLAB® ICD 3, called the MPLAB® ICD 3 Evaluation Kit (with PICDEM 2 Plus), product number DV164036. Sample programs are provided to demonstrate the unique features of the supported devices.

Newer version development tools are available now. Please consider Explorer 8 Development Board (DM160228) for new designs


      Key Components

  • LCD display
  • Piezo buzzer
  • Temperature Sensor
  • 4x LEDs
  • Microchip TC74 thermal sensor
  • 32K x 8 Serial EEPROM
  • 5 kΩ pot for devices with analog inputs
  • On-board external oscillators
  • Three pushbutton switches for external stimulus and reset
  • Works off of a 9v battery or DC powerpack

    Connectivity options
  • Programmer/debugger connectivity using MPLAB ICD 3, MPLAB Real ICE and PICkit 3
  • PICkitTM Serial Connector for analysis of serial communications peripherals such as SPI or I2C
  • Active RS 232 port
  • Expansion

Header for PICtailTM daughter card connectivity, or for user access to MCU pins

  • Demonstration program displaying a real time clock, ambient temperature and much more
  • A demonstration program loaded on the installed PIC16F1937 (40-pin) MCU
  • Sample kit with PIC16F1827 (18-pin), PIC16F1936 (28-pin) and PIC18F46K22 (40-pin) MCUs
  • Source code for all programs
  • Generous prototyping area

 

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PICDEM 2 Plus Demonstration Board User's Guide User Guide Download
PICDEM 2 Plus Demo Board Source Code Miscellaneous Download
PICDEM 2 Plus Sample Files Code Examples Download
PICDEM 2 Plus User's Guide (Old version: DM163022) User Guide Download
PICDEM 2 Plus Schematics (Old version: DM163022) Board Design Files Download
PICDEM 2 Plus sample files (Old version: DM163022) Code Examples Download
PICDEM 2 Plus Bill of Materials and Schematics Board Design Files Download