We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM240001-2

EXPLORER 16/32 DEVELOPMENT BOARD

User Guide: Download User Guides

Overview

This board is not recommended for new designs. Consider dsPIC33 development platforms for new product development.

The Explorer 16/32 Development Board is a flexible and convenient development, demonstration and testing platform for 16-bit PIC24 MCUs, dsPIC® DSCs and 32-bit PIC32 MCUs from Microchip Technology. It features all the necessary hardware to begin developing and debugging a complete embedded application. The board accepts Processor Plug-In Modules (PIMs) designed for the Explorer 16 or Explorer 16/32 development board for easy device swapping. In addition to the hardware features provided by the board, hardware expansion is possible through the use of PICtail™ Plus daughter cards and mikroBUS™ accessory boards. Coupled with the integrated PICkit™-On-Board (PKOB), MPLAB ICD In-Circuit Debugger real-time debug facilities enable faster evaluation and prototyping of application. All the Explorer PIMs are supported by this development board. However, not all PIMs are supported by the PKOB. To check the list of supported and unsupported PIMs, refer to the “PICkit™ On-Board 3 (PKOB3) Support List” For PIMs not on the PKOB3 support list, use the JP1 or J14 connectors to program the device with a newer generation programming tool.

The PKOB programmer/debugger of this board is not compatible with MPLAB X IDE versions 6.25 and beyond. To use the later versions of the IDE with the dsPIC33CH Curiosity Development platform, an external debugger is required. Connect an MPLAB PICkit In-Circuit Debugger to J2/J15 headers for this purpose.

Explorer 16/32 Development Board offers only the main board, giving the option to customize the other necessary components. Choose PIM of your choice based on MCUs and DSCs under consideration from wide range of Processor Plug-In Modules. This board is optimal for customers migrating from Classic Explorer 16 to new Explorer 16/32 platform, while all the necessary additional components like Processor Plug-In Modules and PICtail™ Plus Daughter Boards are already available. The DM240001-3 is another great option for a customer that wants a board that ships with a PIM and two USB cables.

Also read about Explorer 16/32 Development Kit

Backwards Compatibility
Explorer 16/32 Development Board is completely backwards compatible with the Classic Explorer 16 Development Board (DM240001 and DM240002) and its associated ecosystem that include:

  • Processor Plug-In Modules (PIMs)
  • PICTail™ Plus Daughter Boards
  • Code Examples, Prototypes and Software Libraries developed on Classic Explorer 16 Development Board

Use all of existing codes, libraries, prototypes, PIMs and the PICtail Plus daughter cards interfaced via side PICtail Plus connector directly. Re-use the PICtail Plus daughter cards interfaced via vertical PICtail Plus connector using additional PICtail Plus Expansion Board (AC240100)

Getting Started

  • Read the Explorer 16/32 User's Manual (available at Documentation and Software section of this page)
  • Purchase a PIM of choice in order for board to work
  • Download the free MPLAB X IDE
  • Download the suitable MPLAB XC Compiler
  • Download and unzip the appropriate firmware demo code (available at Documentation & Software section of this page)

Ecosystem for Explorer 16/32 Development Board

  • Processor Plug-In Modules (PIMs) supporting a wide variety of 16-bit and 32-bit microcontrollers for easy device swapping : List of all Processor Plug-In Modules (PIMs)
  • PICtail™ Plus Expansion Board supporting vertical PICtail™ Plus connectors helps in attaching various PICtail™ Plus Daughter Cards for additional functionality to Explorer 16/32 board. The board also features Prototyping area and additional 2x MIKROE mikroBUS™ interface. : PICtail™ Plus Expansion Board (AC240100)
  • PICtail™ Plus Daughter Cards supporting a wide variety of application daughter cards via PICtail™ Plus connector which help in quicker prototype development  : List of all PICtail™ Plus Daughter Boards
  • Explorer 16/32 Development Kit bundles the Explorer 16/32 development board with 16-bit PIC24FJ1024GB610 high memory, super-set MCU PIM (MA240023) as well as necessary USB cables (Type-C and micro-B cables) for out of the box evaluation, without any hassles of individual necessary components purchase. : Explorer 16/32 Development Kit (DM240001-3)
  • Click™ boards: Interface over hundreds of plug-n-play MIKROE Click boards™ supporting range of complementary products, enabling functionalities like Wired/Wireless communication, measurement, display, Real-time clock, GSM & GPS connectivity, sensitive signal conditioning circuits, high-power drive circuits and more : Explore range of Click™ boards 

 

  • 100 pin Plug-In Module (PIM) socket, supporting a wide variety of 16-bit and 32-bit PIC® MCUs and dsPIC® DSCs
  • Power supply 
    • USB Power through PICkit™-On-Board (PKOB), USB Type-C™ or USB-Serial Converter
    • 9-15V DC Power Supply
  • On board USB to UART/I2C™ adapter for data exchange with PC/Mac/Linux based host
  • USB Type-C™ (host/device) and Type-A (host) support for applications using USB microcontroller
  • Hardware functionality extension by attaching accessory boards via
    • PICtail™ Plus interface
    • 2x MIKROE mikroBUS™ interface
    • 2x Digilent Pmod™ footprint
  • Alpha-numeric 16 x 2 LCD display, 8x User LEDs, 4x Push Buttons, 10k potentiometer
  • Microchip's TC1047A high accuracy, analog output temperature sensor
  • Programmer/Debugger
    • Integrated USB programmer/debugger – PICkit™-On-Board (PKOB): for supported PIMs, refer to the “PICkit™ On-Board 3 (PKOB3) Support List” in the document section below
    •  Interfaces to MPLAB® ICD (DV164045), MPLAB PICkit™ 4 (PG164140), MPLAB SNAP (PG164100)
    • Interfaces to legacy debuggers - MPLAB ICD 3, MPLAB REAL ICE, MPLAB PICkit™ 3
  • Support for all the existing and new PICtail™ Plus Daughter Cards
    • Interface PICtail™ Plus Daughter Cards connected via side PICtail™ Plus connector directly
    • Interface PICtail™ Plus Daughter Cards connected via vertical PICtail™ Plus connector through additional accessory - PICtail™ Plus Expansion Board

Explorer 16/32 main development board

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
Explorer 16/32 Development Board Sell Sheet Brochures Download
PICkit On-Board 3 PKOB3 Support List Supporting Collateral Download
Explorer 16/32 Schematics Board Design Files Download
Explorer 16/32 Click Board Demo Code Software Libraries and Firmware Download
Explorer 16/32 Bill of Materials Board Design Files Download
Truly's LCD 16x2 3.3V Module Specifications (TSB1G7000-E) Miscellaneous Download
Novatek's Single-Chip 16C X 2L Dot-Matrix LCD Controller / Driver (NT7603) Miscellaneous Download
100-pin Plug-In Module (PIM) Dimensions User Guide Download
Explorer 16/32 Board Demo Code Software Libraries and Firmware Download
Explorer 16/32 Development Board Design Files Board Design Files Download
Explorer 16/32 Development Board User's Guide User Guide Link

Live Chat

Need Help?

Privacy Policy