We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV31U42A

​​PIC32-BZ6 Curiosity Board

User Guide: Download User Guides

Overview

The PIC32-BZ6 Curiosity Board is a full-featured development platform designed to accelerate evaluation and prototyping with the PIC32-BZ6 family of wireless MCUs. Featuring Bluetooth LE and Thread connectivity, this board brings out the full potential of the PIC32WM-BZ6204UE module and PIC32CX2051BZ62132 SoC making it a good choice for a wide range of connected applications in industrial, automotive and consumer markets.

Product Features:

  • High-performance MCU: 128 MHz ARM® Cortex®-M4F core with 2 MB Flash and 512 KB RAM
  • Multiprotocol wireless: Bluetooth LE, Thread, Matter and multiprotocol support for flexible, future-proof connectivity
  • Versatile peripherals: Dual CAN-FD ports, 10/100 Mbps Ethernet, full-speed USB, QEI for motor control, touch sensing and graphics
  • Enhanced security: Immutable secure boot ROM and on-board hardware security engine with AES, SHA, ECC, and TRN
  • Automotive and industrial ready: AEC-Q100 Grade 1 qualification for reliable operation in harsh environments

Board Highlights:

  • All I/Os accessible: comprehensive pinout for evaluating every MCU feature
  • Expansion options:
    • 2x mikroBUS sockets for MikroElektronika CLICKboards 
    • Xplained Pro header for additional extension board
  • GFX connector for graphics evaluation
  • Convenient connectivity: 
    • USB Type-C interface for power and programming
      • RMII for Ethernet
      • CAN FD
    • Development ecosystem: Supported by MPLAB® IDE and Zephyr® RTOS, with proven reference designs and code examples to jumpstart your project
    • On-board temperature sensor for environmental monitoring

The PIC32-BZ6 Curiosity Board streamlines your development process, helping you bring secure, connected products to market faster.

Getting Started: PIC32-BZ6 Curiosity Board User's Guide

  • PIC32WM-BZ6204UE wireless microcontroller module supporting Bluetooth®, Thread®, Matter and proprietary protocols
  • mikroBUSsocket and XPRO header for add-on and expansion boards
  • On-board programmer/debug circuit
  • One reset switch, one user configurable switch and one user LED controlled by PWM
  • USB or Li-Po battery powered with management and charger
  • PIC32-BZ6 Curiosity Board
  • 1x antenna (external and detachable)
PM-25-106205-250527-WSG-PHOTO-EA81W68A-Angle-Transparent.png PM-25-106205-250527-WSG-PHOTO-EA81W68A-Front-Transparent.png PM-25-106205-250527-WSG-PHOTO-EA81W68A-Back-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PIC32-BZ6 Curiosity Board User's Guide User Guides PDF | HTML
Highly Integrated Wireless MCU with CAN FD, Ethernet, USB, Motor Control, Graphics, Touch and Enhanced Security Data Sheets PDF | HTML
PIC32CX-BZ6 Family Silicon Errata Errata PDF | HTML
PIC32CX-BZ6 Programming Specification Programming Specifications PDF | HTML
EV31U42A Regulatory Approval Documentation Certifications Download

Live Chat

Need Help?

Privacy Policy