We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: AC320032-2

PIC32 AUDIO DAC DAUGHTER BOARD


The PIC32 Audio DAC Daughter Board – AC320032-2 features include:
• AK4384VT Audio DAC
• AK4201 Audio Amp
• 3.5 mm Output supporting Line Out or Headphone Out.

Overview


The PIC32 Audio DAC Daughter Board – AC320032-2 is a high-performance stereo DAC board for selected PIC32 hardware development platforms. This board features the AKM AK4384VT stereo DAC. This board is suitable for adding audio output capabilities to the PIC32 Bluetooth Starter Kit (DM320018), and is compatible with the PIC32 Bluetooth Audio Development Kit (DV320032).

Documentation


Title
Document Id
PIC32 Audio DAC Daughter Board - AK4384VT Information Sheet Download 17ac6b0e-dea1-4a7a-b185-56877c98bfb7