We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: MA320003

PIC32MX795F512L PLUG IN MODULE


This Plug-in module enables USB and CAN development with the PIC32MX7 series. An 80MHz PIC32MX795F512L with 512KB of Flash, 128KB of RAM, USB On-The-Go controller, 2 x CAN2.0b modules, 8 channels of dedicated DMA, and 8 general channels of dedicated DMA comes on this PIM

Overview


Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily. .


This PIM can be used to evaluate the following MCUs:
PIC32MX795F512H

PIC32MX795F512L

Package Contents

Processor Plug-In Modules are small circuit boards to be used with the various Microchip Development Boards to evaluate various MCU families. These plug into the main processor socket of the Development Boards so that different microcontrollers can be used for prototyping, demonstration or development --quickly and easily. .


This PIM can be used to evaluate the following MCUs:
PIC32MX795F512H

PIC32MX795F512L

Documentation


Title
Document Id
PIC32MX795F512L 100-pin to 100-pin TQFP CAN-USB Plug-in Module (PIM) Info Sheet Download 734a2881-7d8b-406d-a9a4-cbbc1a3631ec