We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ICE4000

MPLAB® ICE 4000

User Guide: Download User Guides

Overview

MPLAB ICE 4000 is not recommended for new designs.

The MPLAB® ICE 4000 is a real-time emulation system with a PC platform and Microsoft Windows® 32-bit operating system.

  • Full speed emulation
  • Low voltage emulation down to 1.8 volts (or device limit)
  • 64K deep by 136-bit wide Trace Memory
  • Up to 2 MB of addressable memory
  • Unlimited breakpoints
  • Complex break, trace and trigger logic
  • Multi-level trigger up to 4 levels
  • 48-bit time-stamp
  • Stopwatch
  • External inputs
  • External output to sync with other instrumentation
  • USB port and parallel port* connection to PC
  • *Feature to be available later with software upgrade

MPLAB ICE 4000 is not recommended for new designs.


 
The MPLAB® ICE 4000 is a real-time emulation system with a PC platform and Microsoft Windows® 32-bit operating system.

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
Uninstalling Incorrect USB Device Drivers User Guide Download
MPLAB ICE 4000 Process Module and Device Adapter Specification User Guide Download
Setting Up the MPLAB® ICE 4000 Mini Poster User Guide Download
MPLAB®ICE 4000 High Performance In-Circuit Emulator User Guide Download