We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM320010

DM320010 - PIC32MZ EMBEDDED GRAPHICS WITH STACKED DRAM (DA) STARTER KIT

Overview


The PIC32MZ Embedded Graphics with Stacked DRAM (DA) Starter Kit (DM320010 for non-Crypto development or DM320010-C for Crypto development) provides a low-cost method for the development and testing of graphics applications with PIC32MZ DA family devices.

Ethernet PHY Daughter Boards compatible with PIC32MZ EF Starter Kit are listed below:
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)

FOR DEMONSTRATION SOFTWARE and Board Support Packages, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

This starter kit can also be used with Multimedia Expansion Board II (DM320005-5)
  • PIC32MZ DA 169 pin BGA
  • 32MB Integrated DRAM or 128MB DDR2-SDRAM
  • Micro SD connector
  • SQI Flash
  • USB
  • 2x20 header (Raspberry-Pi compatible)
  • Crypto & Non-Crypto options
  • PIC32MZ DA Starter Kit
  • LAN8740 PHY daughter board
  • Ethernet patch cord
  • One Standard-A to micro USB cable

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PIC32MZ DA Starter Kit (DM320008)_Main Board Design Documentation Board Design Files Download
LAN8740 Phy Daughter Card Design Documentation Board Design Files Download
PIC32MZ DA Starter Kit (DM320010) 169-pin CPU Board Design Documentation Board Design Files Download
PIC32MZ DA Family Starter Kit User's Guide User Guide Download