We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM320006-C

PIC32MZ EC STARTER KIT W/ CRYPTO ENGINE


  • On-board PIC32MZ2048ECM144 with 200 MHz, 2 MB Flash and 512 KB RAM with crypto engine
  • Includes 10/100 Fast Ethernet LAN8740 PHY Daughter Board
  • Features Energy Efficient Ethernet (IEEE 802.3az) and Wake-On-LAN functionality
  • Integrated debugger/programmer
  • USB powered
  • 10/100 Ethernet
  • CAN 2.0b, Hi-Speed USB 2.0 host/device/dual-role/OTG
  • 4 MB SQI Flash
  • Can be used with Multimedia Expansion Board II
  • Can be used with PIC32 Expansion Board using a PIC32MZ adaptor board.

Overview


The PIC32MZ EC products are not recommended for new designs. Please consider comparable PIC32MZ EF devices.

Please consider the PIC32MZ Embedded Connectivity with FPU (EF) Starter Kit (Crypto) (DM320007-C) which features the latest PIC32MZ Embedded Connectivity family with integrated Floating Point Unit (FPU).

The PIC32MZ EC Starter Kit with Crypto Engine provides the easiest and lowest cost method to experience the high performance and advanced peripherals integrated in the PIC32MZ Embedded Connectivity MCUs. It features PIC32MZ2048ECM144 with onboard crypto engine that reduces software overhead of actions such as encryption, decryption, and authentication. This starter kit features a socket that can accommodate various 10/100 Ethernet transceiver (RJ-45) plug-in connectors for prototyping and development.

Ethernet PHY Daughter Boards compatible with PIC32MZ EC Starter Kit w/ Crypto Engine are listed below
LAN8720A PHY Daughter Board (AC320004-3)
LAN9303 PHY Switch Daughter Board (AC320004-4)


FOR DEMONSTRATION SOFTWARE, PLEASE VISIT MPLAB HARMONY SOFTWARE FRAMEWORK

This starter kit can also be used with Multimedia Expansion Board II

To get started quickly, refer the PIC32MZ EC Starter Kit Info Sheet in the documentation section below:

Documentation


Title
Document Id
PIC32MZ Embedded Connectivity (EC) Starter Kit User's Guide Download d88f03df-d3b6-43ce-832e-0b5e72839151
LAN8740 PHY Daughter Board Product Change Notice Download 492367b7-0cbe-4631-aa35-95e15d3b7550
PIC32MZ Embedded Connectivity (EC) Starter Kit Information Sheet Download be0e8ed5-56d3-4dfa-9a33-279487ce184a