Microchip Technology Inc

Graphics PIC24FJ256DA210 Development Board

Part Number: DM240312

The PIC24FJ256DA210 Development Board is a low cost and efficient development board to evaluate the features and performance of the PIC24FJ256DA210 with integrated graphics, mTouch™ and USB. This board is an ideal platform for developing graphical human interface applications.

The development board requires a display board to complete the 2-board setup. It has a Microchip display connector V1, and allows developers to match with any of the listed 3.2”, 4.3” TFT display, or the graphics prototype board available by Microchip.

  • 3.2” 320x240 Truly TFT Display Board (AC164127-4)
  • 4.3” 480x272 Powertip TFT Display Board (AC164127-6)
  • Display Prototype Board (AC164139)
The development board also provides a complete interface to MPLAB ICD-3, MPLAB REAL ICE, and MPLAB PICkit-3 Emulator and Debugger.

Microchip also offers the PIC24FJ256DA210 development kit (DV164039) option which includes the board, 3.2” TFT Sisplay, Graphics Display Prototype Board, and MPLAB ICD-3 Emulator and Debugger.

    • PIC24FJ256DA210 16-bit microcontroller
    • Capacitive touch pads and switches
    • Microchip display connector V1
    • USB connectors (embedded host/device/OTG)
    • PICtail™ Plus Modular expansion slot
    • RS-232 serial port and associated hardware
    • Debug connectors supporting MPLAB ICD-3, MPLAB REAL ICE and MPLAB PICkit-3