Microchip Technology Inc

PICDEM.net 2 Development Board

No Longer Available
Part Number: DM163024

The PICDEM.net™ 2 Development Board (DM163024) is an Internet/Ethernet development board supporting both the popular ENC28J60 Ethernet Controller and the single-chip Ethernet microcontroller family, the PIC18F97J60. With this board, using Microchip’s free TCP/IP stack, a web server can be developed showcasing the capability to remote monitor and control embedded applications over the Internet.

TCP/IP stack is part of the Legacy Microchip Libraries for Applications.

    • Web server with HTML support
    • Microchip free TCP/IP stack support
    • 2 x Ethernet interface (RJ-45 connector)
    • PICtailTM connector for future expansion boards
    • 16 x 2 character alpha-numeric LCD display
    • ICSP™/MPLAB ICD 2 interface connector for in circuit programming and debugging
    • Programmable buttons/LEDs
    • Temp sensor
    • RS-232/RS-485 interface
    • Real time clock