A development tool for applications that protect confidential files, encrypt downloads, perform two-factor logons, authenticate products, and prevent software piracy. The starter kit includes an AVR baseboard (ATMicrobase) with a USB interface that lets designers learn and experiment on their PCs.
For the Xplained Pro (XPRO) series, the kit includes a daughterboard that interfaces to the AVR baseboard via a 10-pin or 20-pin header. The daughterboard configuration can be ordered with the 8-pin UDFN socket (MAH), the 8-pin SOIC socket (SSH), or the 3-lead SOT23 socket (TSU) which can support an CryptoAuthentication ATSHA204A, ATECC508A, or ATAES132A device (TSU not available for ATAES132A device).
The CryptoAuthentication Evaluation Studio (ACES), which can be used with this kit includes a configuration environment that allows the ability to configure, demonstrate, and personalize the CryptoAuthentication device. Software developed on the PC can serve as the base for code to be ported to an embedded microcontroller. Source code can be edited to integrate with ARM or other platforms.
This kit uses a modular approach, enabling the daughterboard to connect directly to a STK series AVR development platform to easily add security to applications. An optional adapter kit is available when the 10-pin header on the daughterboard requires a different pinout.
Note: The AT88CK101SK-RBH is a 3-lead contact socket and does not have the 20 pin XPRO header. No ATAES132A packages are available.
Latest Firmware:
CK101_Firmware_v2.3.3 - For use with ACES 6.0+ (V2.3.0 or higher is required for ATECC608A Support)
SHA256: 6F8B0A2753337049FF3F5B531CD6B9BCCE037D4229812A7E5FCF18F15B741540
CK101_Firmware_v2.2.0 - For use with ACES 5.0
SHA256: E4B8D7CE120D4028047947B0FDFC76FE7DFBE8BE88A63E41075327BBE59BD7E1
| Title | |||
|---|---|---|---|
| AT88CK101STK8 Gerber Files | Download | ||
| AT88CK101-8T Bill of Materials | Download | ||
| AT88Microbase Hardware User Guide | Download | ||
| AT88Microbase Bill of Materials | Download | ||
| AT88CK101BK8 Hardware User Guide | Download | ||
| AT88Microbase Schematic | Download | ||
| AT88CK101-8S Bill of Materials | Download | ||
| AT88CK101STK8 Quick Start Guide | Download | ||
| AT88CK101-8U Bill of Materials | Download | ||
| AT88Microbase Gerber Files | Download | ||
| AT88CK101-3 Bill of Materials | Download | ||
| AT88CK101STK8 Schematic | Download | ||
| AT88CK101 Development Kit Hardware User Guide | Download | 
| Title | Date | Document Category | |
|---|---|---|---|
| Upgrading the CryptoAuthentication and Temperature Sensor Kit Firmware Using FLIP | 10 Dec 2016 | Link | Application Notes |