We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: KSZ8061MNX-EVAL

KSZ8061MNX EVAL BOARD

Overview

The KSZ8061 32-QFN Evaluation Board is designed to enable functional and performance testing of the KSZ8061MNX PHY. In addition to the KSZ8061 PHY, there is a second PHY – a KSZ8081. The KSZ8081 is a standard 10/100 Ethernet PHY. It is used here to provide a second line interface, for simple full-duplex traffic through the KSZ8061. This board is not intended for evaluation of the KSZ8081.

Configurations include: Two-PHY MII Back-to-Back, MII Loopback and MII Connector.

  • KSZ8061 PHY
  • 10-Pin MDIO/MDC Header
  • RXER Latch & LED
  • 25MHz Clock circuit
  • Reset button
  • DC Power Supply
  • MII Connector
  • Line Connector with 3 optional configurations
  • RJ-45 Connector with KSZ8081 PHY

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
KSZ8061MNX Windows Command Line Utility for MDC-MDIO Board Design Files Download
KSZ8061MNX Eval Board PADS Files Board Design Files Download
KSZ8061MNX Eval Board Gerber Files Board Design Files Download
KSZ8061MNX Eval Board BOM Board Design Files Download
KSZ8061MNX Eval Board Schematic Board Design Files Download