Microchip Technology Inc

PICkit 3 Debug Express

No Longer Available
Part Number: dv164131


The PICkit 3 allows debugging and programming of PIC(R) and dsPIC(R) Flash microcontrollers using the powerful graphical user interface of the MPLAB Integrated Development Environment (IDE), and it does this all at a most affordable price point. This kit includes the 44-pin demo board with a PIC18F45K20 microcontroller and a USB cable.

Microchips FREE MPLAB X IDE software and the FREE Edition of the MPLAB XC C Compiler for a complete code development environment is available via free download on microchip.com


Newer version development tools are available now. Please consider Curiosity Development Board (DM164137) or Explorer 8 Development Board (DM160228) for new designs

    • Uses the powerful graphical interface of MPLAB X
    • Includes a 44-pin demo board with a PIC18F45K20 MCU
    • PICkit 3 In-Circuit Debugger
    • 44-pin demo board with a PIC18F45K20 microcontroller
    • USB Cable

Documentation & Software Back To Top



Documents
Last Updated
Size
 
7/12/2010 4:44:42 PM
1MB
6/2/2010 5:17:13 PM
3MB
Market_Communication
Last Updated
Size
 
9/26/2010 4:47:33 PM
37KB