We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM330018

DSPIC33EV 5V CAN-LIN STARTER KIT


  • Features dsPIC33EV256GM106 microcontroller
  • PICkit On-Board (PKOB) USB programmer and debugger
  • CAN, LIN & SENT Inferfaces
  • USB Powered

Overview


The dsPIC33EV 5V CAN-LIN starter Kit features the dsPIC33EV256GM106 Digital Signal Controller (DSC) for automotive and motor control applications. The Starter Kit contains serial data ports for CAN, LIN and SENT, a self-contained USB programming/debug interface, and an expansion footprint for flexibility in application hardware development. This board allows users to explore three popular automotive and industrial serial data formats (CAN, LIN and SENT). The PICkit On-Board (PKOB) USB programmer and debugger allows simple programming without the need for an additional hardware interface. No other external tools are required to program the device.

Package Contents
  • dsPIC33EV 5V CAN-LIN Starter Kit board
  • USB cable (A to mini-B)

Documentation


Title
Document Id
dsPIC33EV 5V CAN-LIN Starter Kit User's Guide Download 453f768f-164c-46fb-8591-deff881976ad

Software


Title
Date
dsPIC33EV 5V CAN-LIN STARTER KIT Demo Code Download 19 Nov 2014