We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM320103

CURIOSITY PIC32MX470 DEVELOPMENT BOARD

Overview

The Curiosity PIC32 MX470 Development Board features PIC32MX Series (PIC32MX470512H) with a 120MHz CPU, 512KB Flash, 128KB RAM , Full Speed USB and multiple expansion options. It is an excellent development board for Audio, USB and Bluetooth® Applications.

The Curiosity Development Board includes an integrated programmer/debugger, excellent user experience options with Multiple LED’s, RGB LED and a switch. Each board provides two mikroBUS™ expansion sockets from MIKROE , I/O expansion header and a Microchip X32 header to enable customers seeking accelerated application prototype development.

X32 boards compatible with Curiosity Board are :

PIC32 Audio Codec Daughter Card - AK4642EN (AC320100)


The Board also includes the footprint for BM64 Bluetooth Module which is a Fully-certified, embedded 2.4 GHz Bluetooth® version 4.2 module that Supports Bluetooth BDR/EDR/BLE specification.


The Board is fully integrated with Microchip’s MPLAB® X IDE and into PIC32’s powerful software framework, MPLAB ® Harmony that a provides flexible and modular interface to application development, a rich set of inter-operable software stack (TCP-IP, USB) and easy to use features.

The boards and ecosystem have been designed to provide an excellent out of the box experience. Customers would be able to download and run example applications /projects instantly on the boards without the need to install the entire ecosystem. The demos have been developed to showcase PIC32 MCU features and application development ecosystem.

For downloadable demo example projects, please see "Additional Resources" tab.

The board offers expansion capabilities making it an excellent choice for a rapid prototyping board in Connectivity, IOT and general purpose applications.

1. PIC32MX470F512H 32-bit microcontroller (120MHz CPU, 512KB Flash, 128KB RAM , Full Speed USB and multiple expansion options)
2. Two mikroBUS™ sockets to expand the functionality using MIKROE Click board™ add-on boards.
3. X32 header for audio I/O using Microchip audio daughter boards.
PIC32 Audio Codec Daughter Card - AK4642EN (AC320100)
4. BM64 Bluetooth v4.2 Stereo Audio module footprint for Bluetooth connectivity.
5. GPIO expansion header.
6. Debug USB connector for programming/debugging.
7. Target USB connector for PIC32 USB connectivity (Device/Host mode).
8. Header for external 5V input.
9. Three LEDs.
10. RGB LED.
11. One User and Reset Button.
12. ICSP Header for external debugger, such as MPLAB® REAL ICE™ or MPLAB ICD 3 (J16).

Curiosity PIC32MX470 Development Board

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
Curiosity PIC32 MX470 Development Board Design Documentation Board Design Files Download
PIC32MX470 Curiosity Development User's Guide User Guide Download
How to Use the DMA CRC Generator on PIC32MX/PIC32MZ/PIC32MM Devices Tech Brief Download
How to Setup MPLAB Harmony v3 Software Development Framework Tech Brief PDF | HTML
Create a new MPLAB Harmony v3 project using MCC Training Material Link
Update and Configure an Existing MHC-based MPLAB Harmony v3 Project to MCC-based Project Training Material Link
Getting Started with Harmony v3 Peripheral Libraries on PIC32MX 470 MCUs Training Material Link
Getting Started Application Demo on Curiosity PIC32MX470 Development Board using Software Libraries And Firmware Link
More application demos on Curiosity PIC32MX470 Development Board Software Libraries And Firmware Link