We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATSAMA5D27-SOM1-EK1

SAMA5D27-SOM1-EK1


 

  • ATSAMA5D27-SOM1 module:
    • ATSAMA5D27C-D1G SiP - featuring a ATSAMA5D27C Cortex-A5 MPU running up to 500 MHz and embedding a 1Gb (128 MB) DDR2 DRAM
    • MIC2800-G4JYML Power Management IC (PMIC) providing 3 power rails for the CPU, VDD I/O and the SDRAM
    • SST26VF064B-104I/MF 64Mb Serial Quad I/O (QSPI) flash memory for boot code (Linux kernel or RTOS)
    • KSZ8081RNAIA 10Base-T/100Base-TX Ethernet PHY for wired Ethernet connection
    • 24AA02E48T-I/OT 2Kb Serial EEPROM with EUI-48 Note Identity for the Ethernet MAC address
  • 1x CryptoAuthentication™ device ATECC508 (populated but not provisioned)
  • USB: 1x USB host, 1x USB device, 1x USB HSIC (jumper not populated)
  • 1x Ethernet interface RJ45 connector
  • 1x CAN interface ATA6561
  • LCD RGB 24-bit interface (50-pin FPC connector)
  • Camera 12-bit interface (2x15 male connector)
  • 1x Standard SD card interface, 1x microSD card interface
  • 1x JLINK-OB and JLINK-CDC, x1 JTAG interface
  • 1x RGB (Red, Green, Blue) LED
  • 4x push button switches
  • 1x tamper connector
  • 1x PMOD connector
  • 2x mikroBUS™ connector
  • Power from USB A and USB JLINK-OB
  • Power saving: SuperCap

Overview


The ATSAMA5D27-SOM1-EK1 is a fast prototyping and evaluation platform for the SAMA5D2 based System in Packages (SiPs) and the SAMA5D27-SOM1 (SAMA5D27 System On Module). The kit comprises a baseboard with a soldered ATSAMA5D27-SOM1 module. The module features an ATSAMA5D27C-D1G-CU SIP embedding a 1-Gbit (128 MB) DDR2 DRAM.  The SOM integrates a Power Management IC (PMIC), a QSPI memory, a 10/100 Mbps Ethernet PHY and a serial EEPROM with a MAC address. 128 GPIO pins are provided by the SOM for general use in the system. The board features a wide range of peripherals, as well as a user interface and expansion options, including two mikroBUS™ click interface headers to support MIKROE Click boards™ and one PMOD™ interface. Linux distribution and software package allows you to easily get started with your development.

Learn more how to add a WiFi connection to the ATSAMA5D27-SOM1-EK1.

Get started with AWS IoT here.

Documentation


Title
Document Id
SAMA5D2 MPU SiP with up to 1Gbit DDR2 or 2Gbit LPDDR2 PDF | HTML 49524573-096c-476e-af9b-509c290a6f27
SAMA5D27-SOM1-EK1 Design and Manufacturing Files Download 6cf366da-e050-44d5-9462-adfec4739131
SST26VF064B / SST26VF064BA 2.5V/3.0V 64 Mbit Serial Quad I/O (SQI) Flash Memory Download 07634573-6cb1-42a9-b14c-7eb4d3005461
24AA02EXX/24AA025EXX/2K I2C Serial EEPROMs with EUI-48 or EUI-64 Node Identity Download 4994c93e-3e28-480e-9243-282033290ec9
MIC2800 Digital Power Management IC 2MHz, 600mA DC/DC w/Dual 300mA/300mA Download fd7c2c84-60de-4a19-848b-c6554ae8b94b
KSZ8081RNA/RND - 10Base-T/100Base-TX PHY with RMII Support Download 0a0a57c1-6bf7-48da-9d85-4bedfe9e2d4b
SAMA5D27 SOM1 Kit1 User's Guide PDF | HTML 147ee3d4-1582-4f44-9332-fd8007d2deb7

Application Notes


Title
Date
Document Category
System-On-Module (SOM) Assembly and Storage Guidelines 29 Jul 2024 Link Application Notes

Software


Title
Date
Developer Help(Training Modules) 23 Jul 2024 Link

Additional Resources


Firmware/Software

To get started with software development, please visit: http://www.at91.com/linux4sam/bin/view/Linux4SAM/Sama5d27Som1EKMainPage#Demo_archives