The Graphics LCD Controller PICtail™ Plus SSD1926 Board is a demonstration board for evaluating Microchip Technology’s graphic display solution and graphics library for 16- and 32-bit microcontrollers. It is an expansion board compatible with the Explorer 16 development board (DM240001) or one of the PIC32 Starter Boards (DM320001, DM320003). The controller board has a connection for the display boards, such as the Graphics Display Truly 3.2 240x320 Board (AC164127-4).
|
Title
|
Date
|
Document Category
|
|
|---|---|---|---|
| AN1246 - How to Create Widgets in Microchip Graphics Library | 23 Feb 2011 | Legacy Collaterals | |
| Developing Graphics Apps using PIC MCUs w/Integrated Graphics Controller | 28 Apr 2011 | Link | Application Notes |