We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: TDGL021-2

TDGL021-2 - CHIPKIT WI-FIRE DEVELOPMENT BOARD


  • Microchip PIC32MZ Processor: PIC32MZ2048EFG100
  • Much faster than its WF32™ counterpart with 200 MHz operation speed, 2 MB of Flash, and 50 MHz SPI
  • Microchip MRF24WG0MA Wi-Fi® module
  • USB 2.0 Full-Speed / Hi-Speed OTG controller with A and micro-AB connectors
  • Micro SD card connector
  • High efficiency 3.3V switching power supply for low-power operation
  • Supported by Imagination Technologies' Flow Cloud Software for your IoT projects
  • Fully supported by MPIDE

Overview


The chipKIT™ Wi-Fire board enables rapid prototyping with Microchip’s latest PIC32MZ architecture and Imagination Technologies' Flow Cloud Internet connectivity development software.

Digilent is a trusted third-party tool provider.

MPLAB Harmony
Support available:

  • One Board Support Package (BSP)
  • Two USB demonstrations.

 

Documentation


Title
Document Id
Board Support Packages (BSPs) Download 434a2fcb-1960-431a-a245-1baf174dbebd