Microchip Technology Inc

MCP46XX Evaluation Board

Part Number: MCP46XXEV

The MCP46XX Evaluation Board allows the system designer to quickly evaluate the operation of Microchip Technology’s MCP4661 Digital Potentiometer device. The board uses the TSSOP20EV Generic PCB and has been populated for the MCP4661. The 6-pin header (PICkit Serial) has been jumpered to the MCP4661’s appropriate pins. This allows the PICkit Serial to communicate with the device.

Devices Supported: MCP4631, MCP4641, MCP4651, and MCP4661

    • PICkit Serial Interface
    • One Resistor Network for Potentiometer configuration
    • One Resistor Network for Rheostat or Potentiometer configuration
    • One TSSOP-20 and SSOP-20 Evaluation Board
    The MCP46XX Evaluation Board allows the system designer to quickly evaluate the operation of Microchip Technology’s MCP4661 Digital Potentiometer device. The board uses the TSSOP20EV Generic PCB and has been populated for the MCP4661. The 6-pin header (PICkit Serial) has been jumpered to the MCP4661’s appropriate pins. This allows the PICkit Serial to communicate with the device.

    Devices Supported: MCP4631, MCP4641, MCP4651, and MCP4661