The EVB-LAN9500A-LC is an Evaluation Board EVB that utilizes the LAN9500A to provide a fully functional, bus-powered USB to Ethernet interface. The EVB-LAN9500A-LC provides fully integrated Ethernet and USB ports via the onboard RJ45 and USB Type A connectors. The onboard 256x8 EEPROM is used to load the EVB-LAN9500A-LCs USB configuration parameters and MAC address. LAN9500A software drivers are available for Windows XP, Windows Vista, Mac OSX, Linux, and Win CE. Additional manufacturing and diagnostic tools are available for debugging and external EEPROM configuration. For complete details, refer to the LAN9500A Software User Manual.
|
Title
|
Document Category
|
|||
|---|---|---|---|---|
| EVB-LAN9500A-LC Evaluation Board Gerber Files | Board Design Files | Download | ||
| EVB-LAN9500A-LC Evaluation Board Design Files | Board Design Files | Download | ||
| EVB-LAN9500A-LC Evaluation Board Schematics | Board Design Files | Download | ||
| EVB-LAN9500A-LC Evaluation Board Bill of Materials | Board Design Files | Download | ||
| EVB-LAN9500A-LC Evaluation Board User's Guide | User Guide | Download |