We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: EV59F82A

AVR64DU32 Curiosity Nano

User Guide: Download User Guides

Overview

The Microchip AVR64DU32 Curiosity Nano evaluation kit is a hardware platform to evaluate microcontrollers in the AVR DU family. The kit comes with a fully integrated programmer and debugger that provides seamless integration with Microchip MPLAB X.

The kit's array of features, including a variable voltage power supply, dual USB Type-C® connectors, a virtual serial port, and a DGI, facilitates easy integration into a custom design.

The AVR64DU32 Curiosity Nano features two USB Type-C® connectors, one for programming and debugging, and one connected to the AVR64DU32’s USB 2.0 full-speed peripheral.

  • AVR64DU32 Microcontroller
  • Two USB Type-C® Connectors:
    • One connected to the on-board debugger
    • One connected to the AVR64DU32’s USB 2.0 full-speed peripheral
  • One Yellow User LED
  • One Mechanical User Switch
  • One 32.768 kHz Crystal
  • One green power and status LED
  • On-Board Debugger support in Microchip MPLAB® X IDE:
    • Board identification
    • Virtual serial port (CDC)
    • Programming and debugging
    • Two debug GPIO channel (DGI GPIO)
  • USB Powered with power multiplexling
  • Adjustable Target Voltage:
    • MIC5353 LDO regulator controlled by the on-board debugger
    • 1.8–5.1V output voltage (limited by USB input voltage)
    • 5.0V Default output voltage setting
    • 500 mA maximum output current (limited by ambient temperature and output voltage)
  • AVR64DU32 Curiosity Nano evaluation board
  • Two 100mil, 1x19 pin header strips
240201-MCU8-PHOTO-EV59F82A-Angle1-Transparent.png 240201-MCU8-PHOTO-EV59F82A-Angle2-Transparent.png 240201-MCU8-PHOTO-EV59F82A-Dynamic2-Transparent.png 240201-MCU8-PHOTO-EV59F82A-Front-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
AVR64DU32 Curiosity Nano User Guide User Guide PDF | HTML
AVR64DU32 Curiosity Nano Design Documentation Board Design Files Download
AVR64DU32 Curiosity Nano Altium Project Board Design Files Download
AVR64DU32 Curiosity Nano Schematics Board Design Files Download
AVR64DU32 Curiosity Nano Pinout Board Design Files Download
USB Device Stack User Guide User Guides PDF | HTML
Curiosity Nano Explorer Pinouts Board Design Files Download

Live Chat

Need Help?

Privacy Policy