Microchip Technology Inc

MPLAB ICD 3 In-Circuit Debugger

Part Number: DV164035

 The MPLAB ICD 3 is a mature product. For new designs, consider using the MPLAB ICD 4 (DV164045)

MPLAB® ICD 3 In-Circuit Debugger System is Microchip's most cost effective high-speed hardware debugger/programmer for Microchip Flash Digital Signal Controller (DSC) and microcontroller (MCU) devices. It debugs and programs PIC® Flash microcontrollers and dsPIC® DSCs with the powerful, yet easy-to-use graphical user interface of MPLAB Integrated Development Environment (IDE).

The MPLAB ICD 3 In-Circuit Debugger probe is connected to the design engineer's PC using a high-speed USB 2.0 interface and is connected to the target with a connector compatible with the MPLAB ICD 2 or MPLAB REAL ICE systems (RJ-11). MPLAB ICD 3 supports all Emulation headers.

MPLAB ICD 3 has improved speed as compared with MPLAB ICD 2.
 
Get started with the ICD 3 here.


Products Supported
MPLAB ICD 3 In-Circuit Debugger/Programmer supports most Flash PIC MCUs and dsPIC DSCs. For the current list of supported parts, review the latest release notes located in the MPLAB IDE and attached below. The firmware is continually being updated to add support for new devices. As new device firmware is released, it can be downloaded with the latest version of MPLAB X IDE, free of charge.

Notes about Headers
Some 8-, 14- and 18-pin devices use small header boards with a special MCU for debugging. This special MCU has extra pins for MPLAB ICD 3 communication and therefore allows the use of all pins on the part for the application. The header board is not used or needed for programming. However, when debugging these devices the header must be used. See the "Header Specification" document below or see a list of current devices that use headers here.

    • Real-time Debugging - MPLAB ICD 3 In-Circuit Debugger is designed to support high-speed processors running at maximum speeds, allowing embedded engineers to debug applications on their own hardware in real time.
    • Ruggedized Probe Interface - Protection circuitries are added to the probe drivers to guard the probe kit from power surges from the target. Vdd and Vpp voltage monitors protect against over-voltage conditions, and all lines have over-current protection. The unit can provide power to a target (up to 100 ma).
    • Microchip Standard Connectivity - MPLAB ICD 3 In-Circuit Debugger employs a standard Microchip debugging connector (RJ-11).
    • Portable, USB-powered and RoHS-Compliant - Housed in a small (3.7" x.8") and attractive enclosure, the MPLAB ICD 3 In-Circuit Debugger is powered by the USB port, so an external power adapter is not required. MPLAB ICD 3 In-Circuit Debugger is CE and RoHS-compliant.
    • High Speed Programming - Fast programming allows both quick firmware reload for fast debugging and for in-circuit re-programming. Programming times are improved up to 15x over MPLAB ICD 2.
    • Low Voltage Emulation - MPLAB ICD 3 supports target supply voltages from 2.0 to 5.5 volts.
    • Test Interface Module - Included with every MPLAB ICD 3 is a test module to test I/O lines to confirm the unit is working properly.
    • Ease of Maintenance and Feature Upgrade - Adding new device support and advanced features to MPLAB ICD 3 In-Circuit Debugger is as simple as installing later versions of the MPLAB IDE, downloadable free. MPLAB ICD 3 In-Circuit Debugger is field upgradeable through a firmware download from MPLAB IDE.
    • Low Cost - MPLAB ICD 3 In-Circuit Debugger breaks the price barrier for a complete and advanced in-circuit debugger, offering new ways to interact with and debug applications at a fraction of the cost of traditional emulator systems.
    • Powerful Debugging - High powered debugging with MPLAB IDE, supporting multiple breakpoints, stopwatch, source code file debugging in MPLAB’s editor for quick program modification/debug.
    MPLAB ICD3 In-Circuit Debugger
    Diagnostic Test Interface Module
    USB 2.0 to PC interface cable
    RJ-11 Cable from MPLAB ICD3 to target
    MPLAB ICD3 Poster
    MPLAB ICD3 Design Advisory
    Notepad with troubleshooting guide

    www.microchip.com/cisar

Product Number
 Description
  DV164036  MPLAB ICD 3 Evaluation Kit (with PICDEM 2 Plus)
The kit includes a MPLAB ICD 3 Debugger, a PICDEM 2 Plus (DM163022-1), and a 9V universal power supply. Also included with the kit is Microchip MPLAB Integrated Development Environment (IDE). The complete kit introduces the developer to Microchips family of 8-bits MCUs hardware debugging and programming devices.
  DV164037  MPLAB ICD 3 with Explorer 16 Kit
This kit is a complete set of tools for application development for Microchips PIC24, dsPIC, and PIC32 families. It includes the popular Explorer 16 Development Board and processor Plug-In Modules for the PIC24FJ128GA010 and dsPIC33FJ256GP710 families for easy device swapping. Many other PIMs are available to support other families. The kit includes the MPLAB ICD3 for easy device programming and debugging. A 9V universal power supply is also included in this bundle to power the Explorer 16 Board. All supporting documentation and software can be found at www.microchip.com/explorer16.
 DV164039  PIC24FJ256DA210 Development Kit
The PIC24FJ256DA210 Development Kit is a low cost and efficient development kit to evaluate the features and performance of the PIC24FJ256DA210 with integrated graphics, mTouch™ and USB. It bundles four major components and other accessories.
AC164110     RJ-11 to ICSP Adapter
                      If your board has a PICkit 3 interface, you can use this adapter with the ICD 3 to program and debug.
                      It is a converter between the two interfaces.