Microstick II delivers a complete development hardware platform for Microchip’s 16-bit and 32-bit microcontrollers and digital signal controllers. It’s the perfect solution to those looking for a low-cost, easy-to-use development platform. (Note: Go to Microstick for dsPIC33F and PIC24H Development Board for information on the Microstick tool.)
The USB-powered kit includes an on-board debugger/programmer, a DUT socket for easy device swapping, a user LED and reset button. It is designed for insertion into a standard prototyping board for easy connection to additional circuitry. The kit is extremely portable as well and is still about the size of a stick of gum!
Supported Parts: Microstick II supports 3.3V PIC24FJ, PIC24E, PIC24H, dsPIC33, and PIC32 28-pin SPDIP packaged devices shown in the table to the right (see images).
Low Cost
Integrated USB programmer / debugger – No external debugger required
USB Powered – Ease of use, No external power required
MPLAB support.
DUT Socket – Flexible, Easy device replacement
0.025” Pin headers – Enables plug-in to Breadboard with room for jumper wires
Easy access to all device signals for probing
Small size - Smaller than a stick of gum at 20 x76mm – Easily Portable
On board User LED and Reset Switch
Free demo code
Microstick II Board
USB Cable
2 - 1x14 header pins for proto board use
1 - PIC24FJ64GA002
1 - PIC24HJ128GP502
1 - DsPIC33FJ128MC802
1 - PIC32MX250F128B
Info Sheet with installation instructions and board schematic
{"SalesForceSecurePath":"https://microchip.my.salesforce-scrt.com","EmbeddedServiceName":"Messaging_For_Microchip","SalesForcePath":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924","AgentAvailableHeader":"No problem. Chat with our engineering experts or schedule a call that's convenient for you.","ScheduleCallUrl":"https://microchip.my.site.com/schedulemeetingportal/s/","SalesforceOrgId":"00Do0000000KAkK","JsUrl":"https://microchip.my.site.com/ESWMessagingForMicrochi1755319480924/assets/js/bootstrap.min.js"}