We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DM163011

PICDEM CAN-LIN 1 2 AND 3 DEMONSTRATION BOARDS

User Guide: Download User Guides

Overview

CAN-LIN 1 part number: DM163007 (This part is no longer available)
CAN-LIN 3 part number: DM163015 (This part is no longer available)

Microchip offers two similar PICDEM CAN-LIN demonstration boards to support different PICmicro® devices. All demonstrate the main features of the devices, especially those features of the integrated CAN module. In addition to the CAN network, the board also employs a LIN sub-network using Microchip's PIC16C43X and PIC18F320 device families.

Each PICDEM CAN-LIN demonstration board includes both firmware and PC software for simulating a CAN network. The firmware comes pre-programmed on the sample device. The PC software and documentation are furnished on a CD-ROM.

  • On-board digital and analog +5V regulator for direct
    input from 12V AC/DC wall adapter
  • Two on-board CAN nodes and optional external CAN
    bus connectors
  • On-board LIN Bus master and slave node
  • Optional external LIN Bus connector
  • DB-9 RS-232 interface to IBM compatible PC
  • Two optional ICSP ICD 2 connectors
  • Optional header for LCD panel
  • CAN Bus monitoring software for PC
  • Devices preprogrammed with CAN Bus monitor
    firmware
  • Generous prototyping area
32-dm163011.jpg 33-dm163015.jpg

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
PICDEM™ CAN-LIN 2 Development Kit User's Guide User Guide Download
CAN-LIN3 PIC18F1320 Rev D update Software Libraries and Firmware Download
PICDEM CAN-LIN2 CD Software Libraries and Firmware Download
PICDEM™ CAN-LIN 1, 2 and 3 Demonstration Boards Product Overview User Guide Download
CAN-LIN 3 Development Kit User's Guide User Guide Download
PICDEM CAN-LIN3 CD Software Libraries and Firmware Download
PICDEM CAN-LIN1 CD Software Libraries and Firmware Download
PICDEM™ CAN-LIN 1 Development Kit User’s Guide User Guide Download