We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: BM-71-PICtail

BM71 PICTAIL/PICTAIL PLUS BOARD


  • Bluetooth® 5.0 Compliant BM71 module with on-board antenna and 2dBm output power 
  • Develop immediately using the USB interface and Microchip’s Windows-based Configuration Tool 
  • PICtail interface for connection to Microchip’s most popular Microcontroller development platforms, such as Explorer16 
  • USB indication, module status and user-configurable LEDs 
  • Coin cell Battery, USB or PICtail power options 
  • Access to all BM71 Module pins 

Overview


The BM-71-PICtail/PICtail Plus Board is designed to emulate the function of Microchip's BM71 BLE module. It also enables the customer to evaluate and demonstrate the capabilities of the BM71 BLE module. The board includes an integrated configuration and programming interface for plug-and-play capability. It also provides an integrated test environment for all functions supported in the BM71 BLE module. The development kit includes the BM71BLES1FC2 module and the BM71BLES1FC2 carrier board.

Package Contents
  • BM71 PICtail / PICtail Plus Development Board
  • Mini-USB cable

Documentation


Title
Document Id
BM71 Bluetooth PICtail / PICtail Plus Board Info Sheet Download 2084bb0e-d794-459c-854a-2ffc310f8dd7
BM71 PICtail™/PICtail Plus Evaluation Board (EVB) PDF | HTML 07469315-b3f8-4435-8aae-e3f24a168851

Software


Title
Date
BM7x Configuration Library for PIC MCUs Download 21 Nov 2017