Microchip Technology Inc

ATtiny817 Xplained Mini

Part Number: ATTINY817-XMINI

The ATtiny817 Xplained Mini evaluation kit is a hardware platform for evaluating ATtiny817, ATtiny816, ATtiny814, and ATtiny417 microcontrollers. The evaluation kit comes with a fully integrated debugger that provides seamless integration with Atmel Studio.

It features two capacitive buttons for easy evaluation of the integrated QTouch® Peripheral Touch Controller (PTC).

    • On-board debugger with full source-level debugging support in Atmel Studio
    • Auto-ID for board identification in Atmel Studio
    • Access to all signals on target MCU
    • One green status LED
    • One yellow user LED
    • One mechanical user push button
    • Two capacitive touch buttons
    • Virtual COM port (CDC)
    • USB powered
    • Arduino shield compatible foot prints
    • Target SPI bus header foot print
    • Xplained Pro extension headers can easily be strapped in