We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATSAME54-XPRO

SAM E54 XPLAINED PRO EVALUATION KIT

Overview

The SAM E54 Xplained Pro evaluation kit is a hardware platform for evaluating the ATSAME54P20A microcontroller (MCU). Supported by the Studio integrated development platform, the kit provides easy access to the features of the ATSAME54P20A and explains how to integrate the device into a custom design. This board is supported by MPLAB Integrated tools development environment and MPLAB Harmony.

Related Boards

Development boards with expanded options or features and that support the same set of applications as PIC32C and SAMD5x/E5x MCUs include:

  • ATSAME54P20A microcontroller
  • Arm® Cortex®-M4F Core
  • Embedded Debugger - USB interface. Auto-ID for board identification in Atmel Studio. One yellow status LED. One green board power LED. Symbolic debug of complex data types including scope information. Programming and debugging of on-board SAME54 through Serial Wire Debug (SWD). Data Gateway Interface: SPI, I2C, four GPIOs. Virtual COM port (CDC). Embedded current measurement circuitry (XAM).
  • Digital I/O - Two mechanical buttons (user and reset button). One Atmel QTouch button. One yellow user LED. Three Xplained Pro extension headers.
  • 256Mb QSPI Flash
  • ATECC508 CryptoAuthenticationTM device
  • AT24MAC402 serial EEPROM with EUI-48TM MAC address
  • Ethernet - RJ45 connector with built-in magnetics, KSZ8091RNA PHY, 10Base-T/100Base-TX IEEE 802.3 compliant Ethernet tranceiver
  • SD/SDIO card connector
  • Parallel Capture Controller header (ArduCAM compatible)
  • ATA6561 CAN transceiver
  • Backup SuperCapacitor
  • 32.768 KHz & 12 MHz crystal
  • Debug connectors - 10-pin Cortex Debug Connector with SWD, 20-pin Cortex Debug + ETM Connector with four bit trace.
  • Azure Certified Device with IoT Plug and Play running on the Azure RTOS operating system.
  • Supported with a variety of application demo examples
  • Updates to Schematics and BOM 
    • J700 (SD Socket Connector) is not populated 
    • Please refer to BOM for the new Manufacturer Part Number (MPN) for XC600

SAM E54 Xplained Pro development board

231120-MCU32-PHOTO-ATSAME54-XPRO-Back-Transparent.png 231120-MCU32-PHOTO-ATSAME54-XPRO-Angle-Transparent.png

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
SAM E54 Xplained Pro User's Guide User Guide PDF | HTML
SAM E54 Xplained Pro Design Documentation (New Red PCB) Board Design Files Download
SAM E54 Xplained Pro Design Documentation (Older Blue PCB) Board Design Files Download
How to Move an Application into a Desired Flash Memory Location with the Help of Linker Script on SAM E54 Tech Brief Download
How to Build an Application by Adding a New PLIB, Driver, or Middleware to an Existing MPLAB Harmony v3 Project Tech Brief Download
AN3923 - AES Cipher Modes Using MPLAB Harmony v3 for the SAM E54 Application Notes Link Download
Live Update Application on SAM E54 MCU Using MPLAB Harmony v3 Application Notes Link Download
Dual-Bank Bootloader on SAM E54 Microcontroller (MCU) Using MPLAB Harmony v3 Application Notes Link PDF | HTML
AN3342 - SleepWalking with Event System Using the SAM E54 AN Application Notes Link Download
File Transfer Protocol Using MPLAB Harmony v3 TCP/IP Stack for SAM E54 MCU Application Notes Link Download
Clock System Configuration and Usage on SAM E5x (Cortex M4) Devices Tech Brief Download
AN3466 - Using XDMAC with QSPI on Arm Cortex-M7 MCUs Using MPLAB Harmony v3 Application Notes Link Download
How to Setup MPLAB Harmony v3 Software Development Framework Tech Brief PDF | HTML
SERCOM USART on Microchip Cortex Devices (SAM and PIC32C) Application Notes Link PDF | HTML
CAN to USB bridge and CAN based NVM bootloader Host Application using SAM E54 Xplained Pro Evaluation Kit Software Libraries And Firmware Link
Create a new MPLAB Harmony v3 project using MCC Training Material Link
Update and Configure an Existing MHC-based MPLAB Harmony v3 Project to MCC-based Project Training Material Link
Getting Started with Harmony v3 Peripheral Libraries on SAM D5x/E5x MCUs Training Material Link
Getting Started with Harmony v3 Drivers on SAM E54 MCUs Using FreeRTOS Training Material Link
Low Power Application on SAM E54 (Arm® Cortex® M4) MCUs Using MPLAB® Harmony v3 Peripheral Libraries Training Material Link
Getting Started with SAM E54 Xplained Pro Evaluation Kit for FreeRTOS (Wired) Training Material Link
Microchip University Class - Create a Managed IoT Device with Microsoft Azure and SAME54-XPRO Training Material Link
Vending Machine Application Demo on SAM E54 Xplained Pro Evaluation Kit using MP Software Libraries And Firmware Link
Low Power Application Demo on SAM E54 Xplained Pro Evaluation Kit using MPLAB Ha Software Libraries And Firmware Link
SleepWalking Application Demo on SAM E54 Xplained Pro Evaluation Kit using MPLAB Software Libraries And Firmware Link
EEPROM Temperature Logger Application on SAM E54 Xplained Pro Evaluation Kit using FreeRTOS Software Libraries And Firmware Link
Getting Started Application Demo on SAM E54 Xplained Pro Evaluation Kit using MP Software Libraries And Firmware Link
More application demos on SAM E54 Xplained Pro Evalution Kit Software Libraries And Firmware Link

Live Chat

Need Help?

Privacy Policy