Microchip Technology Inc

SAM D20 Xplained Pro Evaluation Kit

Part Number: ATSAMD20-XPRO

The SAM D20 Xplained Pro evaluation kit is ideal for evaluation and prototyping with the SAM D20 Cortex®-M0+ processor-based microcontrollers. Xplained Pro Extension kits compatible with the SAM D20 Xplained Pro kit can be purchased individually.

The ATSAMD20-XPRO evaluation kit does not include extension boards.

SAM D20 Xplained Pro supports many Xplained Pro extension kits, including I/O1 Xplained Pro, OLED1 Xplained Pro, and PROTO1 Xplained Pro.

    • SAMD20J18 microcontroller
    • One mechanical reset button
    • One mechanical user pushbutton - Wake-up, bootloader entry or general purpose
    • One yellow user LED
    • 32.768kHz crystal
    • 3 Xplained Pro extension headers
    • Program/debug interface for external targets
    • Embedded Debugger
      • Auto-ID for board identification in Atmel Studio
      • One yellow status LED
      • One green board power LED
      • Symbolic debug of complex data types including scope information
      • Programming and debugging
      • Data Gateway Interface: SPI, I2C, 4 GPIOs
      • Virtual COM port (CDC).
    • USB powered
    • Supported with application examples in Atmel Software Framework
Please check the following related dev tools also.
Atmel Software Framework

ATIO1-XPRO

ATOLED1-XPRO


Documentation & Software Back To Top



AppNotes
Last Updated
Size
 
Documents
Last Updated
Size
 
12/10/2016 9:02:41 PM
181KB