Microchip Technology Inc

ATmega328P Xplained Mini

Part Number: ATMEGA328P-XMINI

The ATmega328P Xplained Mini evalutation kit is a hardware platform for evaluating the ATmega328P microcontroller. The evaluation kit comes with a fully integrated debugger that provides seamless integration with Atmel Studio. The kit provides access to the features of the ATmega328P enabling easy integration of the device in a custom design

    • On-board debugger with full source-level debugging support in Atmel Studio
    • Auto-ID for board identification in Atmel Studio
    • Access to all signals on target MCU
    • One green status LED
    • One mechanical user pushbutton
    • Virtual COM port (CDC)
    • 16MHz target clk
    • USB powered
    • Arduino shield compatible foot prints
    • Target SPI bus header foot print
    • Xplained Pro extension headers can easily be strapped in