We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Part Number: ATBTLC1000ZR-XSTK

ATBTLC1000ZR-XSTK - BTLC1000ZR-XSTK


  • The ATBTLC1000-ZR110CA BLE module with 2.4GHz BLE4.1 compliant ATBTLC1000 SoC (System on Chip)
  • 3.3V power source from the Xplained Pro through XPro Extension header
  • RESET switch (Option provided for user to mount)
  • Power LED
  • Current measurement header
  • On Board Temperature Sensor
  • SWD header (Option provided for user to mount)
  • External SPI serial Flash (Option provided for user to mount)
  • Extension Port Header - UART, Debug UART, GPIO
  • 32KHz crystal
  • Supported with application examples in Atmel Software Framework


Overview


The ATBTLC1000ZR Xplained Starter Kit is a hardware platform to evaluate the ATBTLC1000-ZR110CA module with the ARM Cortex M0+ SAML21 Xplained Pro host MCU evaluation board. The Xplained Pro extension plugs into the SAML21 Xplained Pro evaluation board to quickly add Bluetooth Smart connectivity. The ATBTLC1000-ZR110CA module is based on Microchip's industry leading lowest power Bluetooth Low Energy 4.1 compliant SoC, ATBLTC1000-MU-T.

Supported by the Atmel Studio integrated development platform, the kit provides easy access to the features of the ATBTLC1000-ZR110CA BLE module and explains how to integrate the device in a custom design with the Cortex M0+ SAML21 MCU.

Package Contents
  • ATBTLC1000ZR Xplained Eval board
  • SAML21 Xplained Pro evaluation board

Documentation


Title
Document Id
ATBTLC1000ZR Xplained Pro User's Guide Download 0dfe8f89-fe89-418d-9a90-07f52c97b719
Atmel SAM L21 Xplained Pro User Guide Download f36fe1e3-43c3-4737-bd25-4a0eed9608e8