Microchip Technology Inc

SAM9263-EK

Part Number: AT91SAM9263-EK

This kit lets designers quickly evaluate and develop code for applications running on an SAM9263 microcontroller.

    • 64 Mbytes of SDRAM memory
    • 4 Mbytes of PSRAM memory on EBI1
    • 256 Mbytes of NAND Flash memory
    • One NOR Flash memory (footprint only)
    • One 1.8" Hard disk connectors
    • One TWI serial memory
    • One USB device port interface
    • Two USB Host port interfaces
    • One RS232 serial communication port
    • One DBGU serial communication port
    • One serial CAN 2.0B communication port
    • One JTAG/ICE debug interface
    • One Ethernet 100-base TX with three status LEDs
    • One AC97 Audio DAC
    • One 3.5" 1/4 VGA TFT LCD Module with TouchScreen and backlight
    • One ISI connector (camera interface)
    • One DataFlash??/SD/SDIO/MMC card slot
    • One SD/SDIO/MMC card slot