We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ADM00393

MCP2200 BREAKOUT MODULE


  • UART Tx and Rx signals
  • UART RTS and CTS signals
  • 8 General Purpose (GP) lines - configurable for GPIO or dedicated function operation
  • User selectable power supply of 3.3V or 5V (up to 500 mA) by using a jumper
  • DIP form-factor (0.6 inches overall row spacing between pins)
  • PICkit™ Serial Analyzer header – used for UART communication only
  • Overview


    Devices Supported:  MCP2200

    The MCP2200 Breakout Module is a development and evaluation platform for the USB-to-UART (Universal Serial Bus-to-Universal Asynchronous Receiver/Transmitter) serial converter MCP2200 device. The module is comprised of a single Dual In-Line Package (DIP) form-factor board.

    Documentation


    Title
    Document Id
    MCP2200 Data Sheet Download 618fdcdd-f145-48ab-9534-e6df651c44b6
    MCP2200 Breakout Module User's Guide Download a114d496-4724-424b-9abb-63f3735432b7

    Software


    Title
    Date
    MCP2200 User DLL 2014-10-10 Download 10 Oct 2014
    MCP2200/MCP2221 Mac Driver Information Download 24 Jul 2014
    MCP2200 Configuration Utility v1.3.1 Download 22 Feb 2013
    MCP2200 Production Utility v1.1 Download 07 Aug 2012