Microchip's LAN8720A PHY Daughter Board is populated with high-performance, small-footprint, low-power 10BASE-T/100BASE-TX Ethernet LAN8720A PHY. It is designed for easy development of RMII Ethernet control applications when plugged into the PIC32 compatible Starter Kits.
The LAN8720A PHY Daughter Board (AC320004-3) enables Ethernet communication with the starter kits listed below.
To download PHY daughter board software drivers, please visit MPLAB HARMONY SOFTWARE FRAMEWORK
Live Chat