We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: AC240100

PICTAIL™ PLUS EXPANSION BOARD


  • Vertical PICtail™ Plus connector
    • Offers backward compatibility with existing PICtail™ Plus Daughter cards on Explorer 16/32 Development Board
  • 2x MIKROE mikroBUS™ interfaces
    • Enables existing Classic Explorer 16 users to utilize Click boards™
  • Prototyping area

Overview


PICtail™ Plus Expansion Board is an accessory that enables interfacing of vertical PICtail™ Plus Daughter Cards to Explorer 16/32 development board. The expansion board supporting vertical PICtail™ Plus connectors helps in attaching various Daughter Cards for additional functionality. The expansion board supports the New Explorer 16/32 board as well as the Classic Explorer 16 board.

The expansion board also features a Prototyping area and two MIKROE mikroBUS™ interfaces. mikroBUS™ interface facilitates the addition of Click boards™ to various application prototypes using the classic Explorer 16 and Explorer 16/32 development board.

Package Contents

PICtail Plus Expansion Board

Documentation


Title
Document Id
PICtail Plus Expansion Board Information Sheet Download 7618d870-ec20-4904-8caa-8d7c612d0d59