We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: DCDT

DIGITAL COMPENSATOR DESIGN TOOL


  • Topology Independent
  • Supports VMC and peak current mode (average current mode coming soon)
  • Models all gain/delay elements to accurately predict the system performance
  • Various Ways to Input Plant Details:
  • Polynomial form
  • Pole/Zero form
  • Imported data table from simulation results
  • Imported data table from network analyzer
  • Supports Five Different Compensator Types
  • Digital 2P2Z
  • Digital 3P3Z
  • Digital PID
  • Analog Type II
  • Analog Type III
  • Models System Feedback and System Delays
  • RC Network or Fixed Gain Format
  • PWM/ADC Gains 
  • ADC, ISR, and gate drive latency
  • Generates Header File with Compensator Coefficients
  • Works in Conjunction with SMPS Control Library
  • Incorporates additional stability plots
  • Root Locus
  • Nyquist 
  • Input Step Response
  • Free plug-in to MPLAB® X IDE

Overview


The Digital Compensator Design Tool (DCDT) helps power supply designers by simplifying the overall process of determining the digital compensator coefficients and analyzing the control system performance. The DCDT incorporates all feedback gains and delays to provide the most accurate model of the control system. Along with analyzing the closed loop performance via Bode Plots, the user can verify stability by using the DCDT’s root locus and Nyquist plots. Once the desired performance is obtained the DCDT will automatically calculate the compensator coefficients and scaling parameters and generate software files to be used with the free SMPS Control Software Libraries.

The DCDT is topology independent which allows the most sophisticated converters to be analyzed. With a topology independent architecture, the tool requires a mathematical expression of the plant transfer function. This can be entered as a polynomial equation or in pole/zero form (up to 5th order systems). The tool also supports a data import option where the plant transfer function is a table of phase/gain vs. frequency data points that can be generated from a simulation environment or even from a network analyzer.
 
The DCDT currently allows users to develop voltage mode control and peak current mode control applications with support for average current mode control to be available shortly. Depending on the control scheme, different compensators may be required. The DCDT supports many different compensator types such as the digital 3-pole/ 3-zero (3P3Z), digital 2P2Z, digital PID, and analog type II/III. The analog type II/III compensators allow analog designers to input their existing analog compensator designs into the tool either by passive R/C components or by entering pole/zero frequency points. The tool will then generate the equivalent digital compensator streamlining the transition from analog to digital compensator design.

All MPLAB® X IDE. plug-ins, including this Digital Compensator Design Tool, are free, available and ready to install once the MPLAB® X IDE has been installed. Just follow the simple steps in the getting started tab to see all the available plug-ins and to install the DCDT.

Software


Title
Date
SMPS Control Library Download 01 Mar 2018

Additional Resources


Getting Started

Plug in is available in MPLAB® X IDE as a Plug-In.

All MPLAB® X IDE. plug-ins, including this Digital Compensator Design Tool, are free, available and ready to install once the MPLAB® X IDE has been installed. Just follow the simple steps below to see all the available plug-ins and to install the DCDT:

  • Select the 'Tools' menu, and click on 'Plugins'
  • In the MPLAB® X IDE Plugins window, click the 'Available Plugins' tab
  • Select Digital Compensator Design Tool and click 'Install'