We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest. Update Here
Stay in the loop with the latest from Microchip. Update your profile while you are at it. Update Here
Complete your profile to access more resources. Update Here

Part Number: ATSAMR30-XPRO

SAM R30 XPLAINED PRO EVALUATION KIT

User Guide: Download User Guides

Overview

The SAM R30 Xplained Pro is a hardware platform designed to evaluate the ATSAMR30G18A SoC. This kit is supported by the Atmel Studio, an integrated development platform, which provides predefined application examples. This kit provides easy access to various features of the ATSAMR30G18A SoC and offers additional peripherals to extend the features of the board and ease the development of custom designs.

Related products:

ATSAMR30E18A: Cortex M0+ MCU + Sub-GHz Transceiver in a single package

ATSAMR30M18: The world's most compact 802.15.4 Sub-GHz module for the IoT

  • Kit supports 868 MHz and 915 MHz dual (wideband) ISM band
  • On-board Embedded Debugger (EDBG) 
    • Auto-ID for board identification in Studio 
    • One Status LED (Yellow color)
    • One power supply LED (Green color) 
    • Symbolic debug of complex data types including scope information 
    • Programming and debugging including power measurements 
    • Data Gateway Interface: Serial Peripheral Interface (SPI) bus, Inter-Integrated Circuit (I2C) and four General Purpose Input/Outputs (GPIOs)
    • Virtual COM Port (CDC) 
  • Embedded current measurement circuitry with Data Visualizer support for data visualization 
  • Two mechanical buttons (User configurable button and RESET button) 
  • Two user LED (Soft Orange and Green Color) 
  • One QTouch® button 
  • USB interface, device and reduced host mode
  • Two Xplained Pro extension headers 
  • Antenna
    • One ceramic chip antenna (Johanson Technology - 0900AT43A0070)
    • One SMA connector for external antenna
  • Three possible power sources 
    • External power 
    • Embedded Debugger(EDBG) USB 
    • Target USB 
  • Clock Source

    • 32.768 kHz crystal, a clock source for the controller in SAM R30 device
    • 16 MHz crystal for RF die in SAM R30 device
  • Supported with application examples in Atmel Software Framework (ASF)
  • FCC and CE (RED) Certified
2203-atsamr30-xpro.jpg 2204-atsamr30-xpro-1.jpg 2208-atsamr30-xpro-3.jpg

Cannot load image!

Documentation


Filter by Document Type
Search Documentation
Title
Document Category
Data Gateway Interface User's Guide User Guide Download
MiWi Point-to-Point / Star Network Stack for SAMR21 and SAMR30 Software Libraries and Firmware Download
SAMR30 Xplained Pro User's Guide User Guide Download
SAMR30 Xplained Pro Design Documentation Board Design Files Download
ATSAMR30-XPRO FCC Grant of Equipment Authorization and Test Report Certifications Download
ATSAMR30-XPRO Regulatory Approval Documentation Certifications Download